norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Concentricity gauges 
for diameters up to 32 mm
32500

Concentricity gauges for diameters up to 32 mm

go back

Item description/product images

DescriptionNote:Inspection device suitable for measuring concentricity, runout and perpendicularity.
The robust design permits the concentricity gauge to be used in the workshop or inspection room. Easy positioning of the workpieces via lift-off contact roller. The smooth running carriage and the movable stand enable the dial gauges to be positioned as required.

With the stop block, the stop tip can be perfectly and easily aligned (exactly in the centre of the test specimen) so that imprecisely turned end faces do not have a negative effect on the measurement result on account of vibrations caused by grooves when rotating.

Test specimens do not rest on a driven shaft, but on fixed prisms and the test specimen is driven directly by the drive wheel. This completely eliminates the issue of the base tolerance of the support, as it is completely fixated (tolerance=0).

The dial gauge is not supplied.
The digital dial gauges 32542 can be used on the concentricity gauge.
Technical data:Testing range Ø1 mm to Ø32 mm.
Slide travel max. 100 mm.
Contact roller thrust adjustable.
Supplied withHeight and depth-adjustable stop, fixed & height-adjustable prism, mechanical roller drive, dial gauge stand, dial gauge holder.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 32500_Datasheet_32650_Concentricity_gauges_for_diameters_up_to_32_mm--en 165 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
32500-01Concentricity Gauge 3,284.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83