norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tread light brown Extrathane® Shore 92A or white polyamide 6 Shore 80D.Note:The tread is firmly bonded onto a ball bearing.

Extrathane tread: quiet running, low roll resistance, elastic, gentle on floors, very wear resistant, high cut and tear resistance, non-marking, non-staining.

Polyamide 6 tread: unbreakable, very low roll resistance, light running on smooth floors, very wear resistant.
Uses: conveyor belts, doors, etc.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95057 Guide rollers 143 kB

Drawings

Guide rollers

Item selection/filter

Order No.

Version 1Material
tread
Wheel
bearing
D

D1BBall bearing

Permissible
load
kg
CADAcc.PriceOrder
95057-03008without locking systemextrathaneball bearing3068626 2RS20 23.51 €
95057-03514without locking systemextrathaneball bearing3512146001 2RS40 24.10 €
95057-04020without locking systemextrathaneball bearing4010206000 2RS40 24.25 €
95057-05015without locking systemextrathaneball bearing5010156200 2RS60 25.15 €
95057-06020without locking systemextrathaneball bearing6017206203 2RS90 28.53 €
95057-07020without locking systemextrathaneball bearing7025206205 2RS125 30.56 €
95057-030081without locking systempolyamide 6ball bearing3068626 2RS35 7.95 €
95057-035111without locking systempolyamide 6ball bearing35811608 2RS55 8.77 €
95057-040201without locking systempolyamide 6ball bearing4010206200 2RS100 9.66 €
95057-050151without locking systempolyamide 6ball bearing5010156200 2RS100 12.08 €
95057-060201without locking systempolyamide 6ball bearing6017206203 2RS165 14.31 €
95057-070201without locking systempolyamide 6ball bearing7025206205 2RS185 19.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83