norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot NdFeB, Form C
09069_C

Magnets shallow pot NdFeB, Form C

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_C Magnets shallow pot NdFeB, Form C 135 kB

Drawings

Magnets shallow pot NdFeB, Form C

Item selection/filter

Order No.FormDD3HH1LMagnetic
force
N
CADAcc.PriceOrder
09069-23C10 ±0,15M34,511,5725 5.54 €
09069-24C13 ±0,15M54,512,5860 5.90 €
09069-25C16 ±0,15M64,512,5895 7.05 €
09069-26C20 ±0,15M661610140 11.02 €
09069-27C25 ±0,15M671710200 17.37 €
09069-28C32 ±0,20M671710350 23.90 €
09069-29C40 ±0,2M882012670 24.23 €
09069-30C47 ±0,2M89,222,213790 36.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83