norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot NdFeB, Form A
09069_A

Magnets shallow pot NdFeB, Form A

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_A Magnets shallow pot NdFeB, Form A 111 kB

Drawings

Magnets shallow pot NdFeB, Form A

Item selection/filter

Order No.

FormDHMagnetic
force
N
CADAcc.PriceOrder
09069-01A6 ±0,154,55 7.15 €
09069-02A8 ±0,154,513 7.61 €
09069-03A10 ±0,154,525 8.23 €
09069-04A13 ±0,154,560 8.79 €
09069-05A16 ±0,154,595 9.80 €
09069-06A20 ±0,156140 12.25 €
09069-07A25 ±0,157200 20.80 €
09069-08A32 ±0,207350 26.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83