norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with revolving cylinder grip, with square socket
06500_IV

Crank handles with revolving cylinder grip, with square socket

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500_IV Crank handles with revolving cylinder grip, with square socket 449 kB

Drawings

Crank handles with revolving cylinder grip, with square socket

Item selection/filter

Order No.

Version 1Version 2ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
06500-4108square socketwithout transverse hole8024-85,849,128,513-10412,78 14.78 €
06500-4110square socketwithout transverse hole8024-85,849,128,513-10412,710 14.78 €
06500-4210square socketwithout transverse hole10029-107,161,435,513-12915,710 16.34 €
06500-4212square socketwithout transverse hole10029-107,161,435,513-12915,712 16.34 €
06500-4312square socketwithout transverse hole12536-139,582,54418,5-16119,512 21.95 €
06500-4314square socketwithout transverse hole12536-139,582,54418,5-16119,514 21.95 €
06500-41086square socketwith transverse bore8024M685,849,128,5137,510412,78 18.22 €
06500-41106square socketwith transverse bore8024M685,849,128,5137,510412,710 18.22 €
06500-42106square socketwith transverse bore10029M6107,161,435,5137,512915,710 19.87 €
06500-42126square socketwith transverse bore10029M6107,161,435,5137,512915,712 19.87 €
06500-43126square socketwith transverse bore12536M6139,582,54418,57,516119,512 25.29 €
06500-43146square socketwith transverse bore12536M6139,582,54418,57,516119,514 25.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83