|
|
06500_PBMNCrank handles with revolving cylinder grip, locating hole with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404. Version:Thermoplastic black grey. Steel parts black oxidised. Stainless steel bright.Note:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole provided. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.Accessory:07161 Cap screws with low head DIN 6912Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Version 2 | Component material | A | B3 | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | T | CAD | Acc. | Price | Order |
---|
06500-310802 | reamed hole with slot | without transverse hole | steel | 80 | 2 | 24 | 8 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | 9 |  | | 15.20 € | | 06500-311003 | reamed hole with slot | without transverse hole | steel | 80 | 3 | 24 | 10 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | 11,4 |  | | 15.20 € | | 06500-321003 | reamed hole with slot | without transverse hole | steel | 100 | 3 | 29 | 10 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | 11,4 |  | | 16.72 € | | 06500-321204 | reamed hole with slot | without transverse hole | steel | 100 | 4 | 29 | 12 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | 13,8 |  | | 16.72 € | | 06500-331204 | reamed hole with slot | without transverse hole | steel | 125 | 4 | 36 | 12 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | 13,8 |  | | 22.02 € | | 06500-331405 | reamed hole with slot | without transverse hole | steel | 125 | 5 | 36 | 14 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | 16,3 |  | | 22.02 € | | 06500-3210036 | reamed hole with slot | with transverse bore | steel | 100 | 3 | 29 | 10 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | 11,4 |  | | 20.65 € | | 06500-3212046 | reamed hole with slot | with transverse bore | steel | 100 | 4 | 29 | 12 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | 13,8 |  | | 20.65 € | | 06500-3312046 | reamed hole with slot | with transverse bore | steel | 125 | 4 | 36 | 12 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | 13,8 |  | | 26.12 € | | 06500-3314056 | reamed hole with slot | with transverse bore | steel | 125 | 5 | 36 | 14 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | 16,3 |  | | 26.12 € | | 06500-3108026 | reamed hole with slot | with transverse bore | steel | 80 | 2 | 24 | 8 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | 9 |  | | 19.10 € | | 06500-3110036 | reamed hole with slot | with transverse bore | steel | 80 | 3 | 24 | 10 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | 11,4 |  | | 19.10 € | | 06500-0310802 | reamed hole with slot | without transverse hole | stainless steel | 80 | 2 | 24 | 8 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | 9 |  | | 21.94 € | | 06500-0311003 | reamed hole with slot | without transverse hole | stainless steel | 80 | 3 | 24 | 10 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | 11,4 |  | | 21.94 € | | 06500-0321003 | reamed hole with slot | without transverse hole | stainless steel | 100 | 3 | 29 | 10 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | 11,4 |  | | 24.10 € | | 06500-0321204 | reamed hole with slot | without transverse hole | stainless steel | 100 | 4 | 29 | 12 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | 13,8 |  | | 24.10 € | | 06500-0331204 | reamed hole with slot | without transverse hole | stainless steel | 125 | 4 | 36 | 12 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | 13,8 |  | | 31.76 € | | 06500-0331405 | reamed hole with slot | without transverse hole | stainless steel | 125 | 5 | 36 | 14 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | 16,3 |  | | 31.76 € | | 06500-03108026 | reamed hole with slot | with transverse bore | stainless steel | 80 | 2 | 24 | 8 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | 9 |  | | 28.91 € | | 06500-03110036 | reamed hole with slot | with transverse bore | stainless steel | 80 | 3 | 24 | 10 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | 11,4 |  | | 28.91 € | | 06500-03210036 | reamed hole with slot | with transverse bore | stainless steel | 100 | 3 | 29 | 10 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | 11,4 |  | | 36.57 € | | 06500-03212046 | reamed hole with slot | with transverse bore | stainless steel | 100 | 4 | 29 | 12 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | 13,8 |  | | 36.57 € | | 06500-03312046 | reamed hole with slot | with transverse bore | stainless steel | 125 | 4 | 36 | 12 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | 13,8 |  | | 26.73 € | | 06500-03314056 | reamed hole with slot | with transverse bore | stainless steel | 125 | 5 | 36 | 14 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | 16,3 |  | | 26.73 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|