|
|
06500_PBONCrank handles with fold-down cylinder grip, without keyway |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404. Version:Thermoplastic black grey. Steel parts black oxidised. Stainless steel bright.Note:The hub cover is supplied unassembled. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw. Accessory:07161 Cap screws with low head DIN 6912Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Version 2 | Component material | A | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | CAD | Acc. | Price | Order |
---|
06500-1108 | reamed hole | without transverse hole | steel | 80 | 24 | 8 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 |  | | 35.75 € | | 06500-1110 | reamed hole | without transverse hole | steel | 80 | 24 | 10 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 |  | | 35.75 € | | 06500-1210 | reamed hole | without transverse hole | steel | 100 | 29 | 10 | - | 105,2 | 49 | 35,5 | 13 | - | 129 | 15,7 |  | | 38.40 € | | 06500-1212 | reamed hole | without transverse hole | steel | 100 | 29 | 12 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 |  | | 38.40 € | | 06500-1312 | reamed hole | without transverse hole | steel | 125 | 36 | 12 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 |  | | 41.95 € | | 06500-1314 | reamed hole | without transverse hole | steel | 125 | 36 | 14 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 |  | | 41.95 € | | 06500-11086 | reamed hole | with transverse bore | steel | 80 | 24 | 8 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 |  | | 39.09 € | | 06500-11106 | reamed hole | with transverse bore | steel | 80 | 24 | 10 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 |  | | 39.09 € | | 06500-12106 | reamed hole | with transverse bore | steel | 100 | 29 | 10 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 |  | | 41.80 € | | 06500-12126 | reamed hole | with transverse bore | steel | 100 | 29 | 12 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 |  | | 41.80 € | | 06500-13126 | reamed hole | with transverse bore | steel | 125 | 36 | 12 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 |  | | 45.40 € | | 06500-13146 | reamed hole | with transverse bore | steel | 125 | 36 | 14 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 |  | | 45.40 € | | 06500-01108 | reamed hole | without transverse hole | stainless steel | 80 | 24 | 8 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 |  | | 49.91 € | | 06500-01110 | reamed hole | without transverse hole | stainless steel | 80 | 24 | 10 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 |  | | 49.91 € | | 06500-01210 | reamed hole | without transverse hole | stainless steel | 100 | 29 | 10 | - | 105,2 | 49 | 35,5 | 13 | - | 129 | 15,7 |  | | 53.73 € | | 06500-01212 | reamed hole | without transverse hole | stainless steel | 100 | 29 | 12 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 |  | | 53.73 € | | 06500-01312 | reamed hole | without transverse hole | stainless steel | 125 | 36 | 12 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 |  | | 58.77 € | | 06500-01314 | reamed hole | without transverse hole | stainless steel | 125 | 36 | 14 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 |  | | 58.77 € | | 06500-011086 | reamed hole | with transverse bore | stainless steel | 80 | 24 | 8 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 |  | | 54.71 € | | 06500-011106 | reamed hole | with transverse bore | stainless steel | 80 | 24 | 10 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 |  | | 54.71 € | | 06500-012106 | reamed hole | with transverse bore | stainless steel | 100 | 29 | 10 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 |  | | 58.51 € | | 06500-012126 | reamed hole | with transverse bore | stainless steel | 100 | 29 | 12 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 |  | | 58.51 € | | 06500-013126 | reamed hole | with transverse bore | stainless steel | 125 | 36 | 12 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 |  | | 63.57 € | | 06500-013146 | reamed hole | with transverse bore | stainless steel | 125 | 36 | 14 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 |  | | 63.57 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|