|
|
06500_PBMNCrank handles with fold-down cylinder grip, with keyway |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404. Version:Thermoplastic black grey. Steel parts black oxidised. Stainless steel bright.Note:The hub cover is supplied unassembled. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.Accessory:07161 Cap screws with low head DIN 6912Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Version 2 | Component material | A | B3 | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | T | CAD | Acc. | Price | Order |
---|
06500-110802 | reamed hole with slot | without transverse hole | steel | 80 | 2 | 24 | 8 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 | 9 |  | | 37.57 € | | 06500-111003 | reamed hole with slot | without transverse hole | steel | 80 | 3 | 24 | 10 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 | 11,4 |  | | 37.57 € | | 06500-121003 | reamed hole with slot | without transverse hole | steel | 100 | 3 | 29 | 10 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 | 11,4 |  | | 40.24 € | | 06500-121204 | reamed hole with slot | without transverse hole | steel | 100 | 4 | 29 | 12 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 | 13,8 |  | | 40.24 € | | 06500-131204 | reamed hole with slot | without transverse hole | steel | 125 | 4 | 36 | 12 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 | 13,8 |  | | 43.75 € | | 06500-131405 | reamed hole with slot | without transverse hole | steel | 125 | 5 | 36 | 14 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 | 16,3 |  | | 43.75 € | | 06500-1108026 | reamed hole with slot | with transverse bore | steel | 80 | 2 | 24 | 8 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 | 9 |  | | 42.12 € | | 06500-1110036 | reamed hole with slot | with transverse bore | steel | 80 | 3 | 24 | 10 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 | 11,4 |  | | 42.12 € | | 06500-1210036 | reamed hole with slot | with transverse bore | steel | 100 | 3 | 29 | 10 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 11,4 |  | | 44.87 € | | 06500-1212046 | reamed hole with slot | with transverse bore | steel | 100 | 4 | 29 | 12 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 13,8 |  | | 44.87 € | | 06500-1312046 | reamed hole with slot | with transverse bore | steel | 125 | 4 | 36 | 12 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 | 13,8 |  | | 48.50 € | | 06500-1314056 | reamed hole with slot | with transverse bore | steel | 125 | 5 | 36 | 14 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 | 16,3 |  | | 48.50 € | | 06500-0110802 | reamed hole with slot | without transverse hole | stainless steel | 80 | 2 | 24 | 8 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 | 9 |  | | 54.19 € | | 06500-0111003 | reamed hole with slot | without transverse hole | stainless steel | 80 | 3 | 24 | 10 | - | 85,7 | 49 | 28,5 | 13 | - | 104 | 12,7 | 11,4 |  | | 54.19 € | | 06500-0121003 | reamed hole with slot | without transverse hole | stainless steel | 100 | 3 | 29 | 10 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 | 11,4 |  | | 58.03 € | | 06500-0121204 | reamed hole with slot | without transverse hole | stainless steel | 100 | 4 | 29 | 12 | - | 105,2 | 59,5 | 35,5 | 13 | - | 129 | 15,7 | 13,8 |  | | 58.03 € | | 06500-0131204 | reamed hole with slot | without transverse hole | stainless steel | 125 | 4 | 36 | 12 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 | 13,8 |  | | 63.09 € | | 06500-0131405 | reamed hole with slot | without transverse hole | stainless steel | 125 | 5 | 36 | 14 | - | 140 | 83 | 44 | 18,5 | - | 161 | 19,5 | 16,3 |  | | 63.09 € | | 06500-01108026 | reamed hole with slot | with transverse bore | stainless steel | 80 | 2 | 24 | 8 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 | 9 |  | | 58.98 € | | 06500-01110036 | reamed hole with slot | with transverse bore | stainless steel | 80 | 3 | 24 | 10 | M6 | 85,7 | 49 | 28,5 | 13 | 7,5 | 104 | 12,7 | 11,4 |  | | 58.98 € | | 06500-01210036 | reamed hole with slot | with transverse bore | stainless steel | 100 | 3 | 29 | 10 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 11,4 |  | | 62.84 € | | 06500-01212046 | reamed hole with slot | with transverse bore | stainless steel | 100 | 4 | 29 | 12 | M6 | 105,2 | 59,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 13,8 |  | | 62.84 € | | 06500-01312046 | reamed hole with slot | with transverse bore | stainless steel | 125 | 4 | 36 | 12 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 | 13,8 |  | | 67.88 € | | 06500-01314056 | reamed hole with slot | with transverse bore | stainless steel | 125 | 5 | 36 | 14 | M6 | 140 | 83 | 44 | 18,5 | 7,5 | 161 | 19,5 | 16,3 |  | | 67.88 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|