|
|
06277_OGHandwheels 2-spoke, aluminium, flat rim, without grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Spoked handwheels aluminium.Version:Black, powder-coated. Wheel rim turned. On request:Hubs with square socket.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| CAD | Acc. | Price | Order |
---|
06277-01080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - |  | | 11.27 € | | 06277-01080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - |  | | 11.27 € | | 06277-01100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - |  | | 13.64 € | | 06277-01100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - |  | | 13.64 € | | 06277-01125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - |  | | 15.80 € | | 06277-01125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - |  | | 15.80 € | | 06277-01160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - |  | | 20.29 € | | 06277-01160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - |  | | 20.29 € | | 06277-01200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - |  | | 33.61 € | | 06277-01200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - |  | | 33.61 € | | 06277-01250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - |  | | 53.18 € | | 06277-01250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - |  | | 53.18 € | | 06277-11080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 |  | | 13.18 € | | 06277-11080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 |  | | 13.18 € | | 06277-11100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 |  | | 15.54 € | | 06277-11100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 |  | | 15.54 € | | 06277-11125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 |  | | 17.83 € | | 06277-11125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 |  | | 17.83 € | | 06277-11160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 |  | | 22.40 € | | 06277-11160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 |  | | 22.40 € | | 06277-11200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 |  | | 36.00 € | | 06277-11200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 |  | | 36.00 € | | 06277-11250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 |  | | 56.22 € | | 06277-11250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 |  | | 56.22 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|