|
|
06277_MFGHandwheels 2-spoke, aluminium, flat rim, fixed grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheels aluminium. Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.Version:Black, powder-coated. Wheel rim turned. On request:Hubs with square socket.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Fixed cylinder grip | CAD | Acc. | Price | Order |
---|
06277-21080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 |  | | 16.74 € | | 06277-21080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 |  | | 16.74 € | | 06277-21100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 |  | | 19.11 € | | 06277-21100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 |  | | 19.11 € | | 06277-21125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 |  | | 22.31 € | | 06277-21125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 |  | | 22.31 € | | 06277-21160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 |  | | 29.79 € | | 06277-21160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 |  | | 29.79 € | | 06277-21200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 |  | | 43.15 € | | 06277-21200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 |  | | 43.15 € | | 06277-21250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 |  | | 64.00 € | | 06277-21250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 |  | | 64.00 € | | 06277-31080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 | ø18 x M6 x 40 |  | | 18.64 € | | 06277-31080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 | ø18 x M6 x 40 |  | | 18.64 € | | 06277-31100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | ø18 x M6 x 40 |  | | 21.01 € | | 06277-31100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | ø18 x M6 x 40 |  | | 21.01 € | | 06277-31125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 | ø21 x M8 x 50 |  | | 24.36 € | | 06277-31125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 | ø21 x M8 x 50 |  | | 24.36 € | | 06277-31160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 | ø26 x M10 x 80 |  | | 31.92 € | | 06277-31160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 | ø26 x M10 x 80 |  | | 31.92 € | | 06277-31200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 | ø26 x M10 x 80 |  | | 45.45 € | | 06277-31200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 | ø26 x M10 x 80 |  | | 45.45 € | | 06277-31250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 | ø28 x M12 x 90 |  | | 66.95 € | | 06277-31250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 | ø28 x M12 x 90 |  | | 66.95 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|