|
|
06277_OGHandwheels 2-spoke, aluminium, flat wheel rim, without cylinder... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Spoked handwheels aluminium.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| CAD | Acc. | Price | Order |
---|
06277-0080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - |  |  | 10.74 € | | 06277-0080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - |  |  | 10.74 € | | 06277-0100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - |  |  | 12.96 € | | 06277-0100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - |  |  | 12.96 € | | 06277-0125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - |  |  | 15.03 € | | 06277-0125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - |  |  | 15.03 € | | 06277-0160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - |  |  | 19.34 € | | 06277-0160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - |  |  | 19.34 € | | 06277-0200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - |  |  | 32.02 € | | 06277-0200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - |  |  | 32.02 € | | 06277-0250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - |  |  | 50.68 € | | 06277-0250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - |  |  | 50.68 € | | 06277-1080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 |  |  | 12.55 € | | 06277-1080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 |  |  | 12.55 € | | 06277-1100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 |  |  | 14.80 € | | 06277-1100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 |  |  | 14.80 € | | 06277-1125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 |  |  | 17.00 € | | 06277-1125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 |  |  | 17.00 € | | 06277-1160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 |  |  | 21.40 € | | 06277-1160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 |  |  | 21.40 € | | 06277-1200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 |  |  | 34.25 € | | 06277-1200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 |  |  | 34.25 € | | 06277-1250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 |  |  | 53.58 € | | 06277-1250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 |  |  | 53.58 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|