|
|
06277_MFGHandwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheels aluminium. Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Fixed cylinder grip | CAD | Acc. | Price | Order |
---|
06277-2080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 |  |  | 15.95 € | | 06277-2080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 |  |  | 15.95 € | | 06277-2100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 |  |  | 18.15 € | | 06277-2100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 |  |  | 18.15 € | | 06277-2125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 |  |  | 21.22 € | | 06277-2125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 |  |  | 21.22 € | | 06277-2160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 |  |  | 28.42 € | | 06277-2160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 |  |  | 28.42 € | | 06277-2200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 |  |  | 41.07 € | | 06277-2200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 |  |  | 41.07 € | | 06277-2250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 |  |  | 60.94 € | | 06277-2250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 |  |  | 60.94 € | | 06277-3080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 | ø18 x M6 x 40 |  |  | 17.80 € | | 06277-3080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 | ø18 x M6 x 40 |  |  | 17.80 € | | 06277-3100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | ø18 x M6 x 40 |  |  | 20.02 € | | 06277-3100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | ø18 x M6 x 40 |  |  | 20.02 € | | 06277-3125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 | ø21 x M8 x 50 |  |  | 23.13 € | | 06277-3125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 | ø21 x M8 x 50 |  |  | 23.13 € | | 06277-3160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 | ø26 x M10 x 80 |  |  | 30.48 € | | 06277-3160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 | ø26 x M10 x 80 |  |  | 30.48 € | | 06277-3200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 | ø26 x M10 x 80 |  |  | 43.30 € | | 06277-3200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 | ø26 x M10 x 80 |  |  | 43.30 € | | 06277-3250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 | ø28 x M12 x 90 |  |  | 63.69 € | | 06277-3250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 | ø28 x M12 x 90 |  |  | 63.69 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|