norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip polyamide, glass bead reinforced.
Threaded bolt: steel.
Version:Steel electro zinc-plated.Note:Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06665_AG Wing grips with external thread 163 kB

Drawings

Wing grips with external thread

Item selection/filter

Order No.FormABD

D1HH1LCADAcc.PriceOrder
06665-25006X15L5115M61525,59,515 2.05 €
06665-26008X20L61,518M8183111,520 3.50 €
06665-27510X20L7622M102238,514,520 3.93 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83