norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06239 Mushroom knobsexternal thread 122 kB

Drawings

Mushroom knobsexternal thread

Item selection/filter

Order No.Component
material
D

D1D2HLCADAcc.PriceOrder
06239-1805X10steelM518101510 1.38 €
06239-2106X10steelM621121710 1.51 €
06239-2506X10steelM625142110 1.71 €
06239-3308X15steelM833182915 2.40 €
06239-11805X10stainless steelM518101510 2.76 €
06239-12106X10stainless steelM621121710 3.04 €
06239-12506X10stainless steelM625142110 3.43 €
06239-13308X15stainless steelM833182915 4.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83