norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06097
Knurled knobs
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Knurled knobs
Item description/product images
Description
Material:
Thermoset PF 31, black.
Screw, steel.
Tapped bush, steel or brass.
Version:
Screw, electro zinc-plated.
Tapped bush, electro zinc-plated or bright brass.
Drawing reference:
Form C: tapped blind hole
Form E: tapped bush
Form L: external thread
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06097 Knurled knobs
140 kB
Drawings (total overview)
Knurled knobs, Form C, with tapped blind hole
More information
Drawings
Item selection/filter
Order No.
Form
Component
material
D
D1
D2
H
H1
T
CAD
Acc.
Price
Order
06097-102206
C
plastic
M6
22
12
13
6
7,5
0.99
€
06097-102606
C
plastic
M6
26
17
20
14
9
1.02
€
Knurled knobs, Form E, with tapped bush
More information
Drawings
Item selection/filter
Order No.
Form
Component
material
D
D1
D2
H
H1
T
CAD
Acc.
Price
Order
06097-212205
E
brass
M5
22
12
13
6
6
1.25
€
06097-202606
E
steel
M6
26
17
20
14
10
1.21
€
06097-202608
E
steel
M8
26
17
20
14
12
2.32
€
Knurled knobs, Form L, with external thread
More information
Drawings
Item selection/filter
Order No.
Form
Component
material
D
D1
D2
H
H1
L
CAD
Acc.
Price
Order
06097-302606X10
L
steel
M6
26
15
13
6
10
1.09
€
06097-302205X15
L
steel
M5
22
12
13
6
15
1.08
€
06097-302205X20
L
steel
M5
22
12
13
6
20
1.09
€
06097-302206X20
L
steel
M6
22
12
13
6
20
1.12
€
06097-302608X20
L
steel
M8
26
15
13
6
20
1.18
€
06097-302606X30
L
steel
M6
26
15
13
6
30
1.14
€
06097-302206X15
L
steel
M6
22
12
13
6
15
1.09
€
06097-302606X20
L
steel
M6
26
15
13
6
20
1.13
€
06097-302606X15
L
steel
M6
26
15
13
6
15
1.12
€
06097-302205X10
L
steel
M5
22
12
13
6
10
1.06
€
06097-302206X30
L
steel
M6
22
12
13
6
30
1.13
€
06097-302206X10
L
steel
M6
22
12
13
6
10
1.08
€
06097-302608X15
L
steel
M8
26
15
13
6
15
1.15
€
06097-302608X30
L
steel
M8
26
15
13
6
30
1.21
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
06010
Knurled nuts
steel and stainless steel, DIN 6303
06013
Knurled nuts
plastic
06014
Knurled nuts plastic
06014
Knurled nuts plastic, antistatic
06030
Knurled nuts quick-acting
06070
Knurled nuts
06089
Knurled screws low head
steel and stainless steel, DIN 653
06090
Knurled screws high form
steel and stainless steel, DIN 464
06091
Knurled thumb screws
plastic
06091-01
Knurled screws
plastic
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83