norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
06613-13

Clamping levers, plastic with external thread and safety...

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Version:Stainless steel bright.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-13 Clamping levers, plastic with external thread and safety function, thread insert stainless steel 268 kB

Drawings

Clamping levers, plastic with external thread and safety function, thread insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-13-1041X10black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,91012 8.31 €
06613-13-1041X15black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,91512 8.31 €
06613-13-1041X20black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,92012 8.31 €
06613-13-1051X10black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,91012 8.31 €
06613-13-1051X15black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,91512 8.31 €
06613-13-1051X20black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,92012 8.31 €
06613-13-1051X25black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,92512 8.31 €
06613-13-2051X10black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,51012 9.83 €
06613-13-2051X15black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-2051X20black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-2051X25black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-2051X30black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-2051X40black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-2061X10black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,51012 9.83 €
06613-13-2061X15black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-2061X20black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-2061X25black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-2061X30black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-2061X40black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-2081X15black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-2081X20black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-2081X25black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-2081X30black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-2081X40black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-3081X20black grey RAL 70213M81721,222,2401031,458,153,380,391,311,72012 12.47 €
06613-13-3081X25black grey RAL 70213M81721,222,2401031,458,153,380,391,311,72512 12.47 €
06613-13-3081X30black grey RAL 70213M81721,222,2401031,458,153,380,391,311,73012 12.47 €
06613-13-3081X40black grey RAL 70213M81721,222,2401031,458,153,380,391,311,74012 13.01 €
06613-13-3101X20black grey RAL 70213M101721,222,2401031,458,153,380,391,311,72012 12.47 €
06613-13-3101X25black grey RAL 70213M101721,222,2401031,458,153,380,391,311,72512 12.47 €
06613-13-3101X30black grey RAL 70213M101721,222,2401031,458,153,380,391,311,73012 12.47 €
06613-13-3101X40black grey RAL 70213M101721,222,2401031,458,153,380,391,311,74012 13.01 €
06613-13-10484X10traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,91012 8.31 €
06613-13-10484X15traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,91512 8.31 €
06613-13-10484X20traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,92012 8.31 €
06613-13-10584X10traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,91012 8.31 €
06613-13-10584X15traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,91512 8.31 €
06613-13-10584X20traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,92012 8.31 €
06613-13-10584X25traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,92512 8.31 €
06613-13-20584X10traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,51012 9.83 €
06613-13-20584X15traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-20584X20traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-20584X25traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-20584X30traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-20584X40traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-20684X10traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,51012 9.83 €
06613-13-20684X15traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-20684X20traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-20684X25traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-20684X30traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-20684X40traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-20884X15traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,51512 9.83 €
06613-13-20884X20traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,52012 9.83 €
06613-13-20884X25traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,52512 9.83 €
06613-13-20884X30traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,53012 9.83 €
06613-13-20884X40traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,54012 9.95 €
06613-13-30884X20traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,72012 12.47 €
06613-13-30884X25traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,72512 12.47 €
06613-13-30884X30traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,73012 12.47 €
06613-13-30884X40traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,74012 13.01 €
06613-13-31084X20traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,72012 12.47 €
06613-13-31084X25traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,72512 12.47 €
06613-13-31084X30traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,73012 12.47 €
06613-13-31084X40traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,74012 13.01 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83