|
|
06611Clamping levers, plastic with external thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305. Version:Stainless steel bright.Note:Δ Add the desired grip colour here. Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06611-1051X10 | black grey RAL 7021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-1051X15 | black grey RAL 7021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-1051X20 | black grey RAL 7021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-1051X25 | black grey RAL 7021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10516X10 | colza yellow RAL 1021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10516X15 | colza yellow RAL 1021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10516X20 | colza yellow RAL 1021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10516X25 | colza yellow RAL 1021 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-1052X10 | orange RAL 2004 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-1052X15 | orange RAL 2004 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-1052X20 | orange RAL 2004 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-1052X25 | orange RAL 2004 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10584X10 | traffic red RAL 3020 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10584X15 | traffic red RAL 3020 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10584X20 | traffic red RAL 3020 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10584X25 | traffic red RAL 3020 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10586X10 | signal green RAL 6032 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10586X15 | signal green RAL 6032 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10586X20 | signal green RAL 6032 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10586X25 | signal green RAL 6032 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10587X10 | traffic blue RAL 5017 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10587X15 | traffic blue RAL 5017 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10587X20 | traffic blue RAL 5017 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10587X25 | traffic blue RAL 5017 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10588X10 | light grey RAL 7035 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10588X15 | light grey RAL 7035 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10588X20 | light grey RAL 7035 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10588X25 | light grey RAL 7035 | - | 1 | M5 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-1061X10 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-1061X15 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-1061X20 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-1061X25 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-1061X30 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-1061X40 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-1061X50 | black grey RAL 7021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-10616X10 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10616X15 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10616X20 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10616X25 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10616X30 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-10616X40 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-10616X50 | colza yellow RAL 1021 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-1062X10 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-1062X15 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-1062X20 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-1062X25 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-1062X30 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-1062X40 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-1062X50 | orange RAL 2004 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-10684X10 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10684X15 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10684X20 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10684X25 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10684X30 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-10684X40 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-10684X50 | traffic red RAL 3020 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-10686X10 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10686X15 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10686X20 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10686X25 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10686X30 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-10686X40 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-10686X50 | signal green RAL 6032 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-10687X10 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10687X15 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10687X20 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10687X25 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10687X30 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-10687X40 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-10687X50 | traffic blue RAL 5017 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-10688X10 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 |  | | 6.60 € | | 06611-10688X15 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 |  | | 6.60 € | | 06611-10688X20 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 |  | | 6.60 € | | 06611-10688X25 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 |  | | 6.60 € | | 06611-10688X30 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 |  | | 6.60 € | | 06611-10688X40 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 |  | | 7.08 € | | 06611-10688X50 | light grey RAL 7035 | - | 1 | M6 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 |  | | 7.08 € | | 06611-2061X15 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-2061X20 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2061X25 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2061X30 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2061X40 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2061X50 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2061X60 | black grey RAL 7021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20616X15 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20616X20 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20616X25 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20616X30 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20616X40 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20616X50 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20616X60 | colza yellow RAL 1021 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-2062X20 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2062X15 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-2062X25 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2062X30 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2062X40 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2062X50 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2062X60 | orange RAL 2004 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20684X15 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20684X20 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20684X25 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20684X30 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20684X40 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20684X50 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20684X60 | traffic red RAL 3020 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20686X15 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20686X20 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20686X25 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20686X30 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20686X40 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20686X50 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20686X60 | signal green RAL 6032 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20687X15 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20687X20 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20687X25 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20687X30 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20687X40 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20687X50 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20687X60 | traffic blue RAL 5017 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20688X15 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20688X20 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20688X25 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20688X30 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20688X40 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20688X50 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20688X60 | light grey RAL 7035 | - | 2 | M6 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-2081X15 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-2081X20 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2081X25 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2081X30 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2081X40 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2081X50 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2081X60 | black grey RAL 7021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20816X15 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20816X20 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20816X25 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20816X30 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20816X40 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20816X50 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20816X60 | colza yellow RAL 1021 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-2082X20 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2082X15 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-2082X25 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2082X30 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2082X40 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2082X50 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2082X60 | orange RAL 2004 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20884X15 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20884X20 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20884X25 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20884X30 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20884X40 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20884X50 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20884X60 | traffic red RAL 3020 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20886X15 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20886X20 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20886X25 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20886X30 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20886X40 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20886X50 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20886X60 | signal green RAL 6032 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20887X15 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20887X20 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20887X25 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20887X30 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20887X40 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20887X50 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20887X60 | traffic blue RAL 5017 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-20888X15 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 |  | | 7.91 € | | 06611-20888X20 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-20888X25 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-20888X30 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-20888X40 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-20888X50 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-20888X60 | light grey RAL 7035 | - | 2 | M8 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-2101X20 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2101X25 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2101X30 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2101X40 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2101X50 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2101X60 | black grey RAL 7021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-21016X20 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-21016X25 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-21016X30 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-21016X40 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-21016X50 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-21016X60 | colza yellow RAL 1021 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-2102X20 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-2102X25 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-2102X30 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-2102X40 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-2102X50 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-2102X60 | orange RAL 2004 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-21084X20 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-21084X25 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-21084X30 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-21084X40 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-21084X50 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-21084X60 | traffic red RAL 3020 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-21086X20 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-21086X25 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-21086X30 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-21086X40 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-21086X50 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-21086X60 | signal green RAL 6032 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-21087X20 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-21087X25 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-21087X30 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-21087X40 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-21087X50 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-21087X60 | traffic blue RAL 5017 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-21088X20 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 |  | | 7.91 € | | 06611-21088X25 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 |  | | 7.91 € | | 06611-21088X30 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 |  | | 7.91 € | | 06611-21088X40 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 |  | | 8.45 € | | 06611-21088X50 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 |  | | 8.45 € | | 06611-21088X60 | light grey RAL 7035 | - | 2 | M10 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 |  | | 8.45 € | | 06611-3081X20 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-3081X25 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-3081X30 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-3081X40 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-3081X50 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-3081X60 | black grey RAL 7021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-30816X20 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-30816X25 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-30816X30 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-30816X40 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-30816X50 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-30816X60 | colza yellow RAL 1021 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-3082X20 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-3082X25 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-3082X30 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-3082X40 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-3082X50 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-3082X60 | orange RAL 2004 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-30884X20 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-30884X25 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-30884X30 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-30884X40 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-30884X50 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-30884X60 | traffic red RAL 3020 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-30886X20 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-30886X25 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-30886X30 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-30886X40 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-30886X50 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-30886X60 | signal green RAL 6032 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-30887X20 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-30887X25 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-30887X30 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-30887X40 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-30887X50 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-30887X60 | traffic blue RAL 5017 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-30888X20 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-30888X25 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-30888X30 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-30888X40 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-30888X50 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-30888X60 | light grey RAL 7035 | - | 3 | M8 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-3101X20 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-3101X25 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-3101X30 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-3101X40 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-3101X50 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-3101X60 | black grey RAL 7021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31016X20 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-31016X25 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-31016X30 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-31016X40 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-31016X50 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-31016X60 | colza yellow RAL 1021 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-3102X20 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-3102X25 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-3102X30 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-3102X40 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-3102X50 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-3102X60 | orange RAL 2004 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31084X20 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-31084X25 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-31084X30 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-31084X40 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-31084X50 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-31084X60 | traffic red RAL 3020 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31086X20 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-31086X25 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-31086X30 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-31086X40 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-31086X50 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-31086X60 | signal green RAL 6032 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31087X20 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-31087X25 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-31087X30 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-31087X40 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-31087X50 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-31087X60 | traffic blue RAL 5017 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31088X20 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 |  | | 9.71 € | | 06611-31088X25 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 |  | | 9.71 € | | 06611-31088X30 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 |  | | 9.71 € | | 06611-31088X60 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 |  | | 10.47 € | | 06611-31088X40 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 |  | | 10.47 € | | 06611-31088X50 | light grey RAL 7035 | - | 3 | M10 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 |  | | 10.47 € | | 06611-4121X25 | black grey RAL 7021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-4121X30 | black grey RAL 7021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-4121X40 | black grey RAL 7021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-4121X50 | black grey RAL 7021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-4121X60 | black grey RAL 7021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-41216X25 | colza yellow RAL 1021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-41216X30 | colza yellow RAL 1021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-41216X40 | colza yellow RAL 1021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-41216X50 | colza yellow RAL 1021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-41216X60 | colza yellow RAL 1021 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-4122X25 | orange RAL 2004 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-4122X30 | orange RAL 2004 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-4122X40 | orange RAL 2004 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-4122X50 | orange RAL 2004 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-4122X60 | orange RAL 2004 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-41284X25 | traffic red RAL 3020 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-41284X30 | traffic red RAL 3020 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-41284X40 | traffic red RAL 3020 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-41284X50 | traffic red RAL 3020 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-41284X60 | traffic red RAL 3020 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-41286X25 | signal green RAL 6032 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-41286X30 | signal green RAL 6032 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-41286X40 | signal green RAL 6032 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-41286X50 | signal green RAL 6032 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-41286X60 | signal green RAL 6032 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-41287X25 | traffic blue RAL 5017 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-41287X30 | traffic blue RAL 5017 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-41287X40 | traffic blue RAL 5017 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-41287X50 | traffic blue RAL 5017 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-41287X60 | traffic blue RAL 5017 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-41288X25 | light grey RAL 7035 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 |  | | 13.50 € | | 06611-41288X30 | light grey RAL 7035 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 |  | | 13.50 € | | 06611-41288X40 | light grey RAL 7035 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 |  | | 15.35 € | | 06611-41288X50 | light grey RAL 7035 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 |  | | 15.35 € | | 06611-41288X60 | light grey RAL 7035 | - | 4 | M12 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 |  | | 15.35 € | | 06611-5161X30 | black grey RAL 7021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-5161X40 | black grey RAL 7021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-5161X50 | black grey RAL 7021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-5161X60 | black grey RAL 7021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-51616X30 | colza yellow RAL 1021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-51616X40 | colza yellow RAL 1021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-51616X50 | colza yellow RAL 1021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-51616X60 | colza yellow RAL 1021 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-5162X30 | orange RAL 2004 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-5162X40 | orange RAL 2004 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-5162X50 | orange RAL 2004 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-5162X60 | orange RAL 2004 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-51684X30 | traffic red RAL 3020 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-51684X40 | traffic red RAL 3020 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-51684X50 | traffic red RAL 3020 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-51684X60 | traffic red RAL 3020 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-51686X30 | signal green RAL 6032 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-51686X40 | signal green RAL 6032 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-51686X50 | signal green RAL 6032 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-51686X60 | signal green RAL 6032 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-51687X30 | traffic blue RAL 5017 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-51687X40 | traffic blue RAL 5017 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-51687X50 | traffic blue RAL 5017 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-51687X60 | traffic blue RAL 5017 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | | 06611-51688X30 | light grey RAL 7035 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 |  | | 16.65 € | | 06611-51688X40 | light grey RAL 7035 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 |  | | 18.25 € | | 06611-51688X50 | light grey RAL 7035 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 |  | | 18.25 € | | 06611-51688X60 | light grey RAL 7035 | - | 5 | M16 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 |  | | 18.25 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|