|
|
06464Clamping levers, stainless steel with external thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle investment cast 1.4308.
Other steel parts 1.4305. Version:Handle electropolished or blasted. Metal parts bright.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06464-105X10 | electropolished | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 16.12 € | | 06464-105X15 | electropolished | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 16.12 € | | 06464-105X20 | electropolished | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 16.12 € | | 06464-105X25 | electropolished | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 16.12 € | | 06464-106X10 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 16.12 € | | 06464-106X15 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 16.12 € | | 06464-106X20 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 16.12 € | | 06464-106X25 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 16.12 € | | 06464-106X30 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 16.12 € | | 06464-106X40 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 16.74 € | | 06464-106X50 | electropolished | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 16.74 € | | 06464-206X15 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 21.67 € | | 06464-206X20 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 21.67 € | | 06464-206X25 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 21.67 € | | 06464-206X30 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 21.67 € | | 06464-206X40 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 22.40 € | | 06464-206X50 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 22.40 € | | 06464-206X60 | electropolished | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 22.40 € | | 06464-208X15 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 21.67 € | | 06464-208X20 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 21.67 € | | 06464-208X25 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 21.67 € | | 06464-208X30 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 21.67 € | | 06464-208X40 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 22.40 € | | 06464-208X50 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 22.40 € | | 06464-208X60 | electropolished | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 22.40 € | | 06464-210X20 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 21.67 € | | 06464-210X25 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 21.67 € | | 06464-210X30 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 21.67 € | | 06464-210X40 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 22.40 € | | 06464-210X50 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 22.40 € | | 06464-210X60 | electropolished | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 22.40 € | | 06464-308X20 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 26.16 € | | 06464-308X25 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 26.16 € | | 06464-308X30 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 26.16 € | | 06464-308X40 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 26.93 € | | 06464-308X50 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 26.93 € | | 06464-308X60 | electropolished | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 26.93 € | | 06464-310X20 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 26.16 € | | 06464-310X25 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 26.16 € | | 06464-310X30 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 26.16 € | | 06464-310X40 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 26.93 € | | 06464-310X50 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 26.93 € | | 06464-310X60 | electropolished | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 26.93 € | | 06464-412X25 | electropolished | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 30.65 € | | 06464-412X30 | electropolished | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 30.65 € | | 06464-412X40 | electropolished | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 31.58 € | | 06464-412X50 | electropolished | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 31.58 € | | 06464-412X60 | electropolished | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 31.58 € | | 06464-516X30 | electropolished | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 35.68 € | | 06464-516X40 | electropolished | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 37.85 € | | 06464-516X50 | electropolished | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 37.85 € | | 06464-516X60 | electropolished | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 37.85 € | | 06464-105153X10 | blasted | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 14.50 € | | 06464-105153X15 | blasted | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 14.50 € | | 06464-105153X20 | blasted | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 14.50 € | | 06464-105153X25 | blasted | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 14.50 € | | 06464-106153X10 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 14.50 € | | 06464-106153X15 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 14.50 € | | 06464-106153X20 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 14.50 € | | 06464-106153X25 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 14.50 € | | 06464-106153X30 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 14.50 € | | 06464-106153X40 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 15.08 € | | 06464-106153X50 | blasted | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 15.08 € | | 06464-206153X15 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 19.50 € | | 06464-206153X20 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 19.50 € | | 06464-206153X25 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 19.50 € | | 06464-206153X30 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 19.50 € | | 06464-206153X40 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 20.18 € | | 06464-206153X50 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 20.18 € | | 06464-206153X60 | blasted | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 20.18 € | | 06464-208153X15 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 19.50 € | | 06464-208153X20 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 19.50 € | | 06464-208153X25 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 19.50 € | | 06464-208153X30 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 19.50 € | | 06464-208153X40 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 20.18 € | | 06464-208153X50 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 20.18 € | | 06464-208153X60 | blasted | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 20.18 € | | 06464-210153X20 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 19.50 € | | 06464-210153X25 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 19.50 € | | 06464-210153X30 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 19.50 € | | 06464-210153X40 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 20.18 € | | 06464-210153X50 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 20.18 € | | 06464-210153X60 | blasted | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 20.18 € | | 06464-308153X20 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 23.54 € | | 06464-308153X25 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 23.54 € | | 06464-308153X30 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 23.54 € | | 06464-308153X40 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 24.22 € | | 06464-308153X50 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 24.22 € | | 06464-308153X60 | blasted | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 24.22 € | | 06464-310153X20 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 23.54 € | | 06464-310153X25 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 23.54 € | | 06464-310153X30 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 23.54 € | | 06464-310153X40 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 24.22 € | | 06464-310153X50 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 24.22 € | | 06464-310153X60 | blasted | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 24.22 € | | 06464-412153X25 | blasted | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 27.58 € | | 06464-412153X30 | blasted | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 27.58 € | | 06464-412153X40 | blasted | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 28.43 € | | 06464-412153X50 | blasted | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 28.43 € | | 06464-412153X60 | blasted | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 28.43 € | | 06464-516153X30 | blasted | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 32.12 € | | 06464-516153X40 | blasted | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 34.06 € | | 06464-516153X50 | blasted | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 34.06 € | | 06464-516153X60 | blasted | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 34.06 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|