|
|
06461Clamping levers, die-cast zinc with external thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle, powder-coated. Steel parts bright.Note:Standard colours are: orange RAL 2004, ruby red RAL 3003, silver metallic.
Where L ≥ 60 mm the thread length is 60 mm.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06461-00427X10 | ruby red RAL3003 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-00427X15 | ruby red RAL3003 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-00427X20 | ruby red RAL3003 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-00427X25 | ruby red RAL3003 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-0042X10 | orange RAL 2004 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-0042X15 | orange RAL 2004 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-0042X20 | orange RAL 2004 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-0042X25 | orange RAL 2004 | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-0043X10 | silver metallic | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-0043X15 | silver metallic | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-0043X20 | silver metallic | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-0043X25 | silver metallic | plastic-coated | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-00527X10 | ruby red RAL3003 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-00527X15 | ruby red RAL3003 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-00527X20 | ruby red RAL3003 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-00527X25 | ruby red RAL3003 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-0052X10 | orange RAL 2004 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-0052X15 | orange RAL 2004 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-0052X20 | orange RAL 2004 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-0052X25 | orange RAL 2004 | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-0053X10 | silver metallic | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 7.85 € | | 06461-0053X15 | silver metallic | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 7.85 € | | 06461-0053X20 | silver metallic | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 7.85 € | | 06461-0053X25 | silver metallic | plastic-coated | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 7.85 € | | 06461-10527X10 | ruby red RAL3003 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-10527X15 | ruby red RAL3003 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-10527X20 | ruby red RAL3003 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-10527X25 | ruby red RAL3003 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-1052X10 | orange RAL 2004 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-1052X15 | orange RAL 2004 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-1052X20 | orange RAL 2004 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-1052X25 | orange RAL 2004 | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-1053X10 | silver metallic | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-1053X15 | silver metallic | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-1053X20 | silver metallic | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-1053X25 | silver metallic | plastic-coated | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-10627X10 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-10627X15 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-10627X20 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-10627X25 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-10627X30 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 7.85 € | | 06461-10627X40 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 8.48 € | | 06461-10627X50 | ruby red RAL3003 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 8.48 € | | 06461-1062X10 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-1062X15 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-1062X20 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-1062X25 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-1062X30 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 7.85 € | | 06461-1062X40 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 8.48 € | | 06461-1062X50 | orange RAL 2004 | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 8.48 € | | 06461-1063X10 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 7.85 € | | 06461-1063X15 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 7.85 € | | 06461-1063X20 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 7.85 € | | 06461-1063X25 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 7.85 € | | 06461-1063X30 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 7.85 € | | 06461-1063X40 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 8.48 € | | 06461-1063X50 | silver metallic | plastic-coated | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 8.48 € | | 06461-20627X15 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-20627X20 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-20627X25 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-20627X30 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-20627X40 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-20627X50 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-20627X60 | ruby red RAL3003 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2062X15 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-2062X20 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2062X25 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2062X30 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2062X40 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2062X50 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2062X60 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2063X15 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-2063X20 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2063X25 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2063X30 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2063X40 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2063X50 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2063X60 | silver metallic | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-20827X15 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-20827X20 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-20827X25 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-20827X30 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-20827X40 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-20827X50 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-20827X60 | ruby red RAL3003 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2082X15 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-2082X20 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2082X25 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2082X30 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2082X40 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2082X50 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2082X60 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2083X15 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 9.75 € | | 06461-2083X20 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2083X25 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2083X30 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2083X40 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2083X50 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2083X60 | silver metallic | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-21027X20 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-21027X25 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-21027X30 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-21027X40 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-21027X50 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-21027X60 | ruby red RAL3003 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2102X20 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2102X25 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2102X30 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2102X40 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2102X50 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2102X60 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-2103X20 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 9.75 € | | 06461-2103X25 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 9.75 € | | 06461-2103X30 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 9.75 € | | 06461-2103X40 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 10.45 € | | 06461-2103X50 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 10.45 € | | 06461-2103X60 | silver metallic | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 10.45 € | | 06461-30827X20 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-30827X25 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-30827X30 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-30827X40 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-30827X50 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-30827X60 | ruby red RAL3003 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-3082X20 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-3082X25 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-3082X30 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-3082X40 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-3082X50 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-3082X60 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-3083X20 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-3083X25 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-3083X30 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-3083X40 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-3083X50 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-3083X60 | silver metallic | plastic-coated | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-31027X20 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-31027X25 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-31027X30 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-31027X40 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-31027X50 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-31027X60 | ruby red RAL3003 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-3102X20 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-3102X25 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-3102X30 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-3102X40 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-3102X50 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-3102X60 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-3103X20 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 11.19 € | | 06461-3103X25 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 11.19 € | | 06461-3103X30 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 11.19 € | | 06461-3103X40 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 11.95 € | | 06461-3103X50 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 11.95 € | | 06461-3103X60 | silver metallic | plastic-coated | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 11.95 € | | 06461-41227X25 | ruby red RAL3003 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 14.94 € | | 06461-41227X30 | ruby red RAL3003 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 14.94 € | | 06461-41227X40 | ruby red RAL3003 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 15.89 € | | 06461-41227X50 | ruby red RAL3003 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 15.89 € | | 06461-41227X60 | ruby red RAL3003 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 15.89 € | | 06461-4122X25 | orange RAL 2004 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 14.94 € | | 06461-4122X30 | orange RAL 2004 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 14.94 € | | 06461-4122X40 | orange RAL 2004 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 15.89 € | | 06461-4122X50 | orange RAL 2004 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 15.89 € | | 06461-4122X60 | orange RAL 2004 | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 15.89 € | | 06461-4123X25 | silver metallic | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 14.94 € | | 06461-4123X30 | silver metallic | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 14.94 € | | 06461-4123X40 | silver metallic | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 15.89 € | | 06461-4123X50 | silver metallic | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 15.89 € | | 06461-4123X60 | silver metallic | plastic-coated | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 15.89 € | | 06461-51627X30 | ruby red RAL3003 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 19.07 € | | 06461-51627X40 | ruby red RAL3003 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 20.70 € | | 06461-51627X50 | ruby red RAL3003 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 20.70 € | | 06461-51627X60 | ruby red RAL3003 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 20.70 € | | 06461-5162X30 | orange RAL 2004 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 19.07 € | | 06461-5162X40 | orange RAL 2004 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 20.70 € | | 06461-5162X50 | orange RAL 2004 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 20.70 € | | 06461-5162X60 | orange RAL 2004 | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 20.70 € | | 06461-5163X30 | silver metallic | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 19.07 € | | 06461-5163X40 | silver metallic | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 20.70 € | | 06461-5163X50 | silver metallic | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 20.70 € | | 06461-5163X60 | silver metallic | plastic-coated | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 20.70 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|