norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
06460

Clamping levers, die-cast zinc with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460 Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel 211 kB

Drawings

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.SizeMain
colour
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06460-92062X152orange RAL 2004M61513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92062X202orange RAL 2004M62013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92062X252orange RAL 2004M62513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92062X302orange RAL 2004M63013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92062X352orange RAL 2004M63513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92062X402orange RAL 2004M64013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92062X452orange RAL 2004M64513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92062X502orange RAL 2004M65013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92062X552orange RAL 2004M65513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92062X602orange RAL 2004M66013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X152orange RAL 2004M81513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92082X202orange RAL 2004M82013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92082X252orange RAL 2004M82513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92082X302orange RAL 2004M83013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92082X352orange RAL 2004M83513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X402orange RAL 2004M84013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X452orange RAL 2004M84513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X502orange RAL 2004M85013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X552orange RAL 2004M85513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92082X602orange RAL 2004M86013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X152orange RAL 2004M101513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92102X202orange RAL 2004M102013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92102X252orange RAL 2004M102513,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92102X302orange RAL 2004M103013,518,5199,56574,5326,517,542,545,520 8.72 €
06460-92102X352orange RAL 2004M103513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X402orange RAL 2004M104013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X452orange RAL 2004M104513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X502orange RAL 2004M105013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X552orange RAL 2004M105513,518,5199,56574,5326,517,542,545,520 9.17 €
06460-92102X602orange RAL 2004M106013,518,5199,56574,5326,517,542,545,520 9.17 €
06460-93082X153orange RAL 2004M81516212211809141,5102454,558,522 9.68 €
06460-93082X203orange RAL 2004M82016212211809141,5102454,558,522 9.68 €
06460-93082X253orange RAL 2004M82516212211809141,5102454,558,522 9.68 €
06460-93082X303orange RAL 2004M83016212211809141,5102454,558,522 9.68 €
06460-93082X353orange RAL 2004M83516212211809141,5102454,558,522 10.18 €
06460-93082X403orange RAL 2004M84016212211809141,5102454,558,522 10.18 €
06460-93082X453orange RAL 2004M84516212211809141,5102454,558,522 10.18 €
06460-93082X503orange RAL 2004M85016212211809141,5102454,558,522 10.18 €
06460-93082X553orange RAL 2004M85516212211809141,5102454,558,522 10.18 €
06460-93082X603orange RAL 2004M86016212211809141,5102454,558,522 10.18 €
06460-93102X153orange RAL 2004M101516212211809141,5102454,558,522 9.68 €
06460-93102X203orange RAL 2004M102016212211809141,5102454,558,522 9.68 €
06460-93102X253orange RAL 2004M102516212211809141,5102454,558,522 9.68 €
06460-93102X303orange RAL 2004M103016212211809141,5102454,558,522 9.68 €
06460-93102X353orange RAL 2004M103516212211809141,5102454,558,522 10.18 €
06460-93102X403orange RAL 2004M104016212211809141,5102454,558,522 10.18 €
06460-93102X453orange RAL 2004M104516212211809141,5102454,558,522 10.18 €
06460-93102X503orange RAL 2004M105016212211809141,5102454,558,522 10.18 €
06460-93102X553orange RAL 2004M105516212211809141,5102454,558,522 10.18 €
06460-93102X603orange RAL 2004M106016212211809141,5102454,558,522 10.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83