norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
06450

Clamping levers, die-cast zinc with internal thread and...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450 Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel 255 kB

Drawings (total overview)

Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel

Clamping levers with protective cap and internal thread, satin finish

More information

Drawings

Clamping levers with protective cap and internal thread, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-92061jet black RAL 9005satin finish2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-92081jet black RAL 9005satin finish2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-93081jet black RAL 9005satin finish3M81416212241,5102454,558,580911122 9.17 €
06450-93101jet black RAL 9005satin finish3M101416212241,5102454,558,580911122 9.17 €

Clamping levers with protective cap and internal thread, matt textured

More information

Drawings

Clamping levers with protective cap and internal thread, matt textured

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-9206181jet black RAL 9005textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206182orange RAL 2004textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206183colza yellow RAL 1021textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206184traffic red RAL 3020textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206185signal green RAL 6032textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206186traffic blue RAL 5017textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206187light grey RAL 7035textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9206188window grey RAL 7040textured matt2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208181jet black RAL 9005textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208182orange RAL 2004textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208183colza yellow RAL 1021textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208184traffic red RAL 3020textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208185signal green RAL 6032textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208186traffic blue RAL 5017textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208187light grey RAL 7035textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9208188window grey RAL 7040textured matt2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-9308181jet black RAL 9005textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308182orange RAL 2004textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308183colza yellow RAL 1021textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308184traffic red RAL 3020textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308185signal green RAL 6032textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308186traffic blue RAL 5017textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308187light grey RAL 7035textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9308188window grey RAL 7040textured matt3M81416212241,5102454,558,580911122 9.17 €
06450-9310181jet black RAL 9005textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310182orange RAL 2004textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310183colza yellow RAL 1021textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310184traffic red RAL 3020textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310185signal green RAL 6032textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310186traffic blue RAL 5017textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310187light grey RAL 7035textured matt3M101416212241,5102454,558,580911122 9.17 €
06450-9310188window grey RAL 7040textured matt3M101416212241,5102454,558,580911122 9.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83