|
|
06443Clamping levers, steel with external thread, threaded pin black... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401. All other steel parts grade 5.8.Version:Handle powder-coated, fine-textured structure. Steel parts black oxidised.Note:Standard colours are: ruby red RAL 3003.
Where L ≥ 60 mm the thread length is always 60 mm. Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06443-10527X10 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 8.43 € | | 06443-10527X15 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 8.43 € | | 06443-10527X20 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 8.43 € | | 06443-10527X25 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 8.43 € | | 06443-10527X30 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 8.43 € | | 06443-10527X35 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 8.66 € | | 06443-10527X40 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 8.66 € | | 06443-10527X45 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 8.66 € | | 06443-10527X50 | ruby red RAL3003 | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 8.66 € | | 06443-10627X10 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 8.43 € | | 06443-10627X15 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 8.43 € | | 06443-10627X20 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 8.43 € | | 06443-10627X25 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 8.43 € | | 06443-10627X30 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 8.43 € | | 06443-10627X35 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 8.66 € | | 06443-10627X40 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 8.66 € | | 06443-10627X45 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 8.66 € | | 06443-10627X50 | ruby red RAL3003 | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 8.66 € | | 06443-20627X15 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 11.18 € | | 06443-20627X20 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 11.18 € | | 06443-20627X25 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 11.18 € | | 06443-20627X30 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 11.18 € | | 06443-20627X35 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 35 |  | | 11.74 € | | 06443-20627X40 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 11.74 € | | 06443-20627X45 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 45 |  | | 11.74 € | | 06443-20627X50 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 11.74 € | | 06443-20627X55 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 55 |  | | 11.74 € | | 06443-20627X60 | ruby red RAL3003 | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 11.74 € | | 06443-20827X15 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 11.18 € | | 06443-20827X20 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 11.18 € | | 06443-20827X25 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 11.18 € | | 06443-20827X30 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 11.18 € | | 06443-20827X35 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 35 |  | | 11.74 € | | 06443-20827X40 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 11.74 € | | 06443-20827X45 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 45 |  | | 11.74 € | | 06443-20827X50 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 11.74 € | | 06443-20827X55 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 55 |  | | 11.74 € | | 06443-20827X60 | ruby red RAL3003 | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 11.74 € | | 06443-21027X15 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 15 |  | | 11.18 € | | 06443-21027X20 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 20 |  | | 11.18 € | | 06443-21027X25 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 25 |  | | 11.18 € | | 06443-21027X30 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 30 |  | | 11.18 € | | 06443-21027X35 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 35 |  | | 11.74 € | | 06443-21027X40 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 40 |  | | 11.74 € | | 06443-21027X45 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 45 |  | | 11.74 € | | 06443-21027X50 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 50 |  | | 11.74 € | | 06443-21027X55 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 55 |  | | 11.74 € | | 06443-21027X60 | ruby red RAL3003 | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 | 60 |  | | 11.74 € | | 06443-30827X15 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 13.65 € | | 06443-30827X20 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 13.65 € | | 06443-30827X25 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 13.65 € | | 06443-30827X30 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 13.65 € | | 06443-30827X35 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 14.25 € | | 06443-30827X40 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 14.25 € | | 06443-30827X45 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 14.25 € | | 06443-30827X50 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 14.25 € | | 06443-30827X55 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 14.25 € | | 06443-30827X60 | ruby red RAL3003 | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 14.25 € | | 06443-31027X15 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 13.65 € | | 06443-31027X20 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 13.65 € | | 06443-31027X25 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 13.65 € | | 06443-31027X30 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 13.65 € | | 06443-31027X35 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 14.25 € | | 06443-31027X40 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 14.25 € | | 06443-31027X45 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 14.25 € | | 06443-31027X50 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 14.25 € | | 06443-31027X55 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 14.25 € | | 06443-31027X60 | ruby red RAL3003 | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 14.25 € | | 06443-41027X20 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 17.45 € | | 06443-41027X25 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 17.45 € | | 06443-41027X30 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 17.45 € | | 06443-41027X35 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 18.46 € | | 06443-41027X40 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 18.46 € | | 06443-41027X45 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 18.46 € | | 06443-41027X50 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 18.46 € | | 06443-41027X55 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 18.46 € | | 06443-41027X60 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 18.46 € | | 06443-41027X70 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 21.75 € | | 06443-41027X80 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 21.75 € | | 06443-41027X90 | ruby red RAL3003 | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 21.75 € | | 06443-41227X20 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 17.45 € | | 06443-41227X25 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 17.45 € | | 06443-41227X30 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 17.45 € | | 06443-41227X35 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 18.46 € | | 06443-41227X40 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 18.46 € | | 06443-41227X45 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 18.46 € | | 06443-41227X50 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 18.46 € | | 06443-41227X55 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 18.46 € | | 06443-41227X60 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 18.46 € | | 06443-41227X70 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 21.75 € | | 06443-41227X80 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 21.75 € | | 06443-41227X90 | ruby red RAL3003 | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 21.75 € | | 06443-51227X25 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 27.58 € | | 06443-51227X30 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 27.58 € | | 06443-51227X35 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 28.80 € | | 06443-51227X40 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 28.80 € | | 06443-51227X45 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 28.80 € | | 06443-51227X50 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 28.80 € | | 06443-51227X55 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 28.80 € | | 06443-51227X60 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 28.80 € | | 06443-51227X70 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 30.23 € | | 06443-51227X80 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 30.23 € | | 06443-51227X90 | ruby red RAL3003 | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 30.23 € | | 06443-51627X25 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 27.58 € | | 06443-51627X30 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 27.58 € | | 06443-51627X35 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 28.80 € | | 06443-51627X40 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 28.80 € | | 06443-51627X45 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 28.80 € | | 06443-51627X50 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 28.80 € | | 06443-51627X55 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 28.80 € | | 06443-51627X60 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 28.80 € | | 06443-51627X70 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 30.23 € | | 06443-51627X80 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 30.23 € | | 06443-51627X90 | ruby red RAL3003 | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 30.23 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|