|
|
06440Clamping levers, steel with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401. All other steel parts grade 5.8.Version:Handle painted silver-grey hammer-tone. Steel parts black oxidised.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | X | A | A1 | T | D | D1 | D2 | H | H1 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06440-108 | steel | M8 | 83 | 107 | 17 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 24 |  | | 19.33 € | | 06440-110 | steel | M10 | 83 | 107 | 17 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 24 |  | | 19.33 € | | 06440-112 | steel | M12 | 83 | 107 | 17 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 24 |  | | 19.33 € | | 06440-212 | steel | M12 | 108 | 138 | 23 | 23 | 35 | 25 | 51,5 | 12 | 79,5 | 84 | 26 |  | | 25.68 € | | 06440-216 | steel | M16 | 108 | 138 | 23 | 23 | 35 | 25 | 51,5 | 12 | 79,5 | 84 | 26 |  | | 25.68 € | | 06440-316 | steel | M16 | 132 | 168 | 27 | 30 | 43 | 30 | 60 | 12 | 93 | 97,5 | 36 |  | | 35.82 € | | 06440-320 | steel | M20 | 132 | 168 | 27 | 30 | 43 | 30 | 60 | 12 | 93 | 97,5 | 36 |  | | 35.82 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|