|
|
06411Clamping levers, die-cast zinc with internal thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle powder-coated. Stainless steel parts bright.Note:Standard colours are: black satin finish, silver metallic.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | No. of teeth
| CAD | Acc. | Price | Order |
---|
06411-1041 | black | 1 | M4 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-1051 | black | 1 | M5 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-1061 | black | 1 | M6 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-2061 | black | 2 | M6 | 12 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 |  | | 10.28 € | | 06411-2081 | black | 2 | M8 | 12 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 |  | | 10.28 € | | 06411-3081 | black | 3 | M8 | 14 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 |  | | 11.65 € | | 06411-3101 | black | 3 | M10 | 14 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 |  | | 11.65 € | | 06411-4101 | black | 4 | M10 | 17 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 |  | | 15.13 € | | 06411-4121 | black | 4 | M12 | 17 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 |  | | 15.13 € | | 06411-5121 | black | 5 | M12 | 23 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 |  | | 18.79 € | | 06411-5161 | black | 5 | M16 | 23 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 |  | | 18.79 € | | 06411-1043 | silver metallic | 1 | M4 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-1053 | silver metallic | 1 | M5 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-1063 | silver metallic | 1 | M6 | 9 | 10 | 13 | 14 | 10,5 | 24,5 | 4 | 15 | 32,5 | 35,5 | 39 | 46 | 16 |  | | 8.26 € | | 06411-2063 | silver metallic | 2 | M6 | 12 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 |  | | 10.28 € | | 06411-2083 | silver metallic | 2 | M8 | 12 | 13,5 | 18 | 18,5 | 15,5 | 28,5 | 6,5 | 16,5 | 45,5 | 49,5 | 64 | 73 | 20 |  | | 10.28 € | | 06411-3083 | silver metallic | 3 | M8 | 14 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 |  | | 11.65 € | | 06411-3103 | silver metallic | 3 | M10 | 14 | 16 | 21 | 22 | 17 | 37 | 10 | 23 | 57,5 | 61,5 | 79 | 90 | 22 |  | | 11.65 € | | 06411-4103 | silver metallic | 4 | M10 | 17 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 |  | | 15.13 € | | 06411-4123 | silver metallic | 4 | M12 | 17 | 19 | 25 | 26 | 19 | 42,5 | 10 | 26 | 67 | 72 | 95 | 108 | 24 |  | | 15.13 € | | 06411-5123 | silver metallic | 5 | M12 | 23 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 |  | | 18.79 € | | 06411-5163 | silver metallic | 5 | M16 | 23 | 23 | 30 | 31 | 22 | 49 | 12 | 32 | 79 | 84 | 110 | 126 | 26 |  | | 18.79 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|