|
|
06382Tension levers, safety, internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.Type of operation:Press the handle down until the teeth are fully engaged. The object can now be clamped or released. Spring pressure pushes the handle up disengaging the teeth and thereby restoring the safety function (handle can be rotated without engaging).On request:Special versions. Dimensions “H1” and “A” available in other lengths at extra charge. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | X | T | A=Handle length | A2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06382-1108 | M8 | 14 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 |  | | 16.73 € | | 06382-1110 | M10 | 14 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 |  | | 16.73 € | | 06382-1210 | M10 | 17 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 |  | | 20.45 € | | 06382-1212 | M12 | 17 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 |  | | 20.45 € | | 06382-1312 | M12 | 23 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 |  | | 24.58 € | | 06382-1316 | M16 | 23 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 |  | | 24.58 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|