norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal PUR.
Tongue steel.
Version:Housing and actuator, trivalent passivated or black powder-coated.
Nut and tongue, electro zinc-plated.
Note:Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B (highest requirement). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.

Order the required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566 Quarter-turn locks 212 kB

Drawings (total overview)

Quarter-turn locks

Quarter-turn locks

More information

Drawings

Item selection/filter

Order No.Main
colour
Main
material
Surface finish
body
ActuationCADAcc.PriceOrder
05566-17181-zincchromedsquare 7 mm 2.89 €
05566-18181-zincchromedsquare 8 mm 2.89 €
05566-20181-zincchromedslot 2.89 €
05566-43181-zincchromeddouble lug 3 mm 2.89 €
05566-45181-zincchromeddouble lug 5 mm 2.89 €
05566-88181-zincchromedtriangle 8 mm 2.89 €
05566-17182blackzincpowder-coatedsquare 7 mm 2.89 €
05566-18182blackzincpowder-coatedsquare 8 mm 2.89 €
05566-20182blackzincpowder-coatedslot 2.89 €
05566-43182blackzincpowder-coateddouble lug 3 mm 2.89 €
05566-45182blackzincpowder-coateddouble lug 5 mm 2.89 €
05566-88182blackzincpowder-coatedtriangle 8 mm 2.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83