norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Key nickel silver.
Version:Housing and actuator trivalent passivated.
Nut and tongue electro zinc-plated.
Note:Lockable quarter-turn lock, right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.

These lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 2233).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05564 Quarter-turn locks compact lockable 188 kB

Drawings

Quarter-turn locks compact lockable

Item selection/filter

Order No.ActuationA

CADAcc.PriceOrder
05564-1075key7,5 8.18 €
05564-1135key13,5 8.18 €
05564-1195key19,5 8.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83