norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:EN AW-7022Version:Bright.Note:With concave washers, use the wide series 07420 form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04110_Aluminium Clamp straps open U, DIN 6315, aluminium 122 kB
 Datasheet 04110_Al Clamp straps open U, DIN 6315, aluminium 122 kB

Drawings

Clamp straps open U, DIN 6315, aluminium

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
04110-206aluminiumB601271963M6 21.62 €
04110-208aluminiumB801592584M8 33.65 €
04110-210aluminiumB100201131105M10 36.58 €
04110-212aluminiumB125251438126M12/M14 36.58 €
04110-2121aluminiumB160281438126M12/M14 36.58 €
04110-216aluminiumB160301848158M16/M18 56.07 €
04110-2161aluminiumB200361848158M16/M18 78.53 €
04110-220aluminiumB2004022521510M20/M22 100.96 €
04110-2201aluminiumB2504022622010M20/M22 114.68 €
04110-224aluminiumB2004026662010M24 85.01 €
04110-2241aluminiumB2504026662010M24 134.62 €
04110-230aluminiumB3155034742012M30/M32 150.70 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83