norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps open U DIN 6315, steel or aluminium
04110

Clamp straps open U DIN 6315, steel or aluminium

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers use the wide series 07420 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04110 Clamp straps open U DIN 6315, steel or aluminium 163 kB

Drawings (total overview)

Clamp straps open U DIN 6315, steel or aluminium

Clamp straps open U, DIN 6315, steel

More information

Drawings

Clamp straps open U, DIN 6315, steel

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
04110-06high carbon steelA60126,61863M6 9.95 €
04110-08high carbon steelA801592584M8 10.07 €
04110-10high carbon steelA100201131105M10 11.40 €
04110-12high carbon steelA125251438126M12/M14 13.46 €
04110-121high carbon steelA160251438126M12/M14 15.46 €
04110-122high carbon steelA200251438126M12/M14 20.18 €
04110-16high carbon steelA160301848158M16/M18 19.01 €
04110-161high carbon steelA200301848158M16/M18 21.97 €
04110-162high carbon steelA2504018481510M16/M18 31.67 €
04110-20high carbon steelA2004022521510M20/M22 29.01 €
04110-201high carbon steelA2504022622010M20/M22 39.15 €
04110-202high carbon steelA3154022622010M20/M22 50.80 €
04110-24high carbon steelA2004026662010M24 35.93 €
04110-241high carbon steelA2504026662010M24 41.98 €
04110-242high carbon steelA3154026662010M24 60.50 €
04110-301high carbon steelA2505033732012M30/M32 59.81 €
04110-30high carbon steelA3155033732012M30/M32 68.75 €
04110-302high carbon steelA4005033732012M30/M32 91.28 €
04110-40high carbon steelA40060401003012M36 179.61 €
04110-401high carbon steelA60060401003012M36 238.49 €

Clamp straps open U, DIN 6315, aluminium

More information

Drawings

Clamp straps open U, DIN 6315, aluminium

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
04110-206aluminiumB601271963M6 21.62 €
04110-208aluminiumB801592584M8 33.65 €
04110-210aluminiumB100201131105M10 36.58 €
04110-212aluminiumB125251438126M12/M14 36.58 €
04110-2121aluminiumB160281438126M12/M14 36.58 €
04110-216aluminiumB160301848158M16/M18 56.07 €
04110-2161aluminiumB200361848158M16/M18 78.53 €
04110-220aluminiumB2004022521510M20/M22 100.96 €
04110-2201aluminiumB2504022622010M20/M22 114.68 €
04110-224aluminiumB2004026662010M24 85.01 €
04110-2241aluminiumB2504026662010M24 134.62 €
04110-230aluminiumB3155034742012M30/M32 150.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83