|
|
03089Indexing plungers, steel or stainless steel, short version with... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip thermoplastic, black-grey or traffic red RAL 3020. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin not hardened, ground, bright.Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Drawing reference:Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut Form C: lockout type, without locknut Form D: lockout type, with locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip |
More information |
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-5903 | A | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 8.27 € | | 03089-5004 | A | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | 7.89 € | | 03089-5105 | A | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | 7.50 € | | 03089-5206 | A | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | 8.31 € | | 03089-5308 | A | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | 10.48 € | | 03089-5410 | A | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 15.78 € | | 03089-590384 | A | steel | hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 8.27 € | | 03089-500484 | A | steel | hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 7.89 € | | 03089-510584 | A | steel | hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 7.50 € | | 03089-520684 | A | steel | hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 8.31 € | | 03089-530884 | A | steel | hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 10.48 € | | 03089-541084 | A | steel | hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 15.78 € | | 03089-15903 | A | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 13.44 € | | 03089-15004 | A | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | 12.88 € | | 03089-15105 | A | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | 12.22 € | | 03089-15206 | A | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | 14.62 € | | 03089-15308 | A | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | 18.76 € | | 03089-15410 | A | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 32.64 € | | 03089-1590384 | A | stainless steel | not hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 13.44 € | | 03089-1500484 | A | stainless steel | not hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 12.88 € | | 03089-1510584 | A | stainless steel | not hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 12.22 € | | 03089-1520684 | A | stainless steel | not hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 14.62 € | | 03089-1530884 | A | stainless steel | not hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 18.76 € | | 03089-1541084 | A | stainless steel | not hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 32.64 € | |
|
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut
|
More information |
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-6903 | B | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 8.45 € | | 03089-6004 | B | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  |  | 8.06 € | | 03089-6105 | B | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 7.69 € | | 03089-6206 | B | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 8.48 € | | 03089-6308 | B | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  |  | 10.64 € | | 03089-6410 | B | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 16.00 € | | 03089-690384 | B | steel | hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 8.45 € | | 03089-600484 | B | steel | hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  | | 8.06 € | | 03089-610584 | B | steel | hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 7.69 € | | 03089-620684 | B | steel | hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 8.48 € | | 03089-630884 | B | steel | hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  | | 10.64 € | | 03089-641084 | B | steel | hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 16.00 € | | 03089-16903 | B | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 14.36 € | | 03089-16004 | B | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  |  | 13.72 € | | 03089-16105 | B | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 13.05 € | | 03089-16206 | B | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 15.47 € | | 03089-16308 | B | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  |  | 20.27 € | | 03089-16410 | B | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 33.87 € | | 03089-1690384 | B | stainless steel | not hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 14.36 € | | 03089-1600484 | B | stainless steel | not hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  | | 13.72 € | | 03089-1610584 | B | stainless steel | not hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 13.05 € | | 03089-1620684 | B | stainless steel | not hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 15.47 € | | 03089-1630884 | B | stainless steel | not hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  | | 20.27 € | | 03089-1641084 | B | stainless steel | not hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 33.87 € | |
|
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot |
More information |
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-7903 | C | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 10.82 € | | 03089-7004 | C | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | 10.28 € | | 03089-7105 | C | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | 9.79 € | | 03089-7206 | C | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | 10.55 € | | 03089-7308 | C | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | 12.52 € | | 03089-7410 | C | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 20.40 € | | 03089-790384 | C | steel | hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 10.82 € | | 03089-700484 | C | steel | hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 10.28 € | | 03089-710584 | C | steel | hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 9.79 € | | 03089-720684 | C | steel | hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 10.55 € | | 03089-730884 | C | steel | hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 12.52 € | | 03089-741084 | C | steel | hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 20.40 € | | 03089-17903 | C | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 15.76 € | | 03089-17004 | C | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | 15.08 € | | 03089-17105 | C | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | 14.36 € | | 03089-17206 | C | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | 16.51 € | | 03089-17308 | C | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | 22.29 € | | 03089-17410 | C | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 42.04 € | | 03089-1790384 | C | stainless steel | not hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | 15.76 € | | 03089-1700484 | C | stainless steel | not hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | 15.08 € | | 03089-1710584 | C | stainless steel | not hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | 14.36 € | | 03089-1720684 | C | stainless steel | not hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | 16.51 € | | 03089-1730884 | C | stainless steel | not hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | 22.29 € | | 03089-1741084 | C | stainless steel | not hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | 42.04 € | |
|
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut |
More information |
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-8903 | D | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 10.91 € | | 03089-8004 | D | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  |  | 10.42 € | | 03089-8105 | D | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 9.91 € | | 03089-8206 | D | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 10.70 € | | 03089-8308 | D | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  |  | 12.78 € | | 03089-8410 | D | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 20.75 € | | 03089-890384 | D | steel | hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 10.91 € | | 03089-800484 | D | steel | hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  | | 10.42 € | | 03089-810584 | D | steel | hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 9.91 € | | 03089-820684 | D | steel | hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 10.70 € | | 03089-830884 | D | steel | hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  | | 12.78 € | | 03089-841084 | D | steel | hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 20.75 € | | 03089-18903 | D | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 15.96 € | | 03089-18004 | D | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  |  | 15.23 € | | 03089-18105 | D | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 14.52 € | | 03089-18206 | D | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 17.04 € | | 03089-18308 | D | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  |  | 22.98 € | | 03089-18410 | D | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 42.93 € | | 03089-1890384 | D | stainless steel | not hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 |  | | 15.96 € | | 03089-1800484 | D | stainless steel | not hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 |  | | 15.23 € | | 03089-1810584 | D | stainless steel | not hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 |  | | 14.52 € | | 03089-1820684 | D | stainless steel | not hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 |  | | 17.04 € | | 03089-1830884 | D | stainless steel | not hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 |  | | 22.98 € | | 03089-1841084 | D | stainless steel | not hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 |  | | 42.93 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|