|
|
03089Indexing plungers, steel or stainless steel for thin-walled... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin not hardened, ground, bright.Note:These indexing plungers have been specially designed for assembly in thin-walled parts. Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged. Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Drawing reference:Form A: non-lockout type Form C: lockout type DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | D3 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Article number double-ended ring spanner | CAD | Acc. | Price | Order |
---|
03089-31105 | A | steel | hardened | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | 03089-91416 |  |  | 8.92 € | | 03089-31206 | A | steel | hardened | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | 03089-91416 |  |  | 9.78 € | | 03089-311105 | A | stainless steel | not hardened | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | 03089-91416 |  |  | 13.78 € | | 03089-311206 | A | stainless steel | not hardened | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | 03089-91416 |  |  | 15.42 € | |
|
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | D3 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Article number double-ended ring spanner | CAD | Acc. | Price | Order |
---|
03089-33105 | C | steel | hardened | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | 03089-91416 |  |  | 12.20 € | | 03089-33206 | C | steel | hardened | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | 03089-91416 |  |  | 12.66 € | | 03089-313105 | C | stainless steel | not hardened | 5 | M10x1 | 28 | 10 | 46,5 | 11,5 | 13 | 5-9 | 17 | 14 | 1,3 | 6 | 15 | 03089-91416 |  |  | 17.34 € | | 03089-313206 | C | stainless steel | not hardened | 6 | M10x1 | 28 | 10 | 47,5 | 12,5 | 13 | 6-10 | 17 | 14 | 1,8 | 7 | 19 | 03089-91416 |  |  | 17.34 € | |
|
Order No. | Article description | CAD | Acc. | Price | Order |
---|
03089-91416 | DOUBLE-ENDED RING SPANNER | | | 2.48 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|