norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Emergency stop button, fitted version Ø 16.2 mm flat pin connector
81150

Emergency stop button, fitted version Ø 16.2 mm flat pin...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push button red
Frame yellow.
Note:Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd, cURus.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical data:Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: Acc. to EN 60947-5-1, App K
Actuating force: ca. 25 N (by 20 mm/min).
B10d: 250000.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 35 V / 5 A.
DC13: 35 V / 2 A.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Advantages:The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81150 Emergency stop button, fitted version Ø 16.2 mm flat pin connector 487 kB

Drawings

Emergency stop button, fitted version Ø 16.2 mm flat pin connector

Item selection/filter

Order No.

Installed ØConnection
type
No. of NO contactsNo. of NC contactsTightening torque
Mounting nut
Nm
IlluminableCADAcc.PriceOrder
81150-20220016,2Flat pin 2.8x0.5 mm-20,8-1,5No 21.24 €
81150-21220016,2Flat pin 2.8x0.5 mm120,8-1,5No 24.60 €
Order No.

Anti-block collarContact resistance
m Ohm
ReleaseBounce time
ms
Switch position indicatorCADAcc.PriceOrder
81150-202200No<20right/left rotation<10Yes 21.24 €
81150-212200No<20right/left rotation<10Yes 24.60 €
Order No.

Safety ratingSelf-monitoringContamination levelTamper-proofOvervoltage categoryCADAcc.PriceOrder
81150-202200IP65/IP67No2YesII 21.24 €
81150-212200IP65/IP67Yes2YesII 24.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83