norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Emergency stop button, fitted version Ø 22.3 mm flat pin connector
81150-04

Emergency stop button, fitted version Ø 22.3 mm flat pin...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push button red
Frame yellow.
Note:Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd, CCC, cURus.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical data:Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: according to EN 60947-5-1, App K.
B10d: 250000.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 1.5 A.
DC13: 24 V / 2 A.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Advantages:The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81150-04 Emergency stop button, fitted version Ø 22.3 mm flat pin connector 531 kB

Drawings

Emergency stop button, fitted version Ø 22.3 mm flat pin connector

Item selection/filter

Order No.

Installed ØConnection
type
No. of NO contactsNo. of NC contactsTightening torque
Mounting nut
Nm
CADAcc.PriceOrder
81150-04-20220022,3Flat pin 2.8x0.5 mm-21,3-1,9 20.91 €
81150-04-21220022,3Flat pin 2.8x0.5 mm121,3-1,9 26.77 €
Order No.

IlluminableAnti-block collarContact resistance
m Ohm
ReleaseBounce time
ms
CADAcc.PriceOrder
81150-04-202200NoNo<50right/left rotation<10 20.91 €
81150-04-212200NoNo<50right/left rotation<10 26.77 €
Order No.

Switch position indicatorSafety ratingSelf-monitoringContamination levelTamper-proofCADAcc.PriceOrder
81150-04-202200YesIP65/IP67No3Yes 20.91 €
81150-04-212200YesIP65/IP67Yes3Yes 26.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83