norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis face-grip adapter size 80 mm
42205

UNILOCK 5-axis face-grip adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Body rust-free tool steel.
Clamping pin low carbon steel.
Version:Contact faces on the body hardened and ground.
Clamping pin oxidised. Contact faces hardened and ground.
Note:The UNILOCK 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42205 UNILOCK 5-axis face-grip adapter size 80 mm 220 kB

Drawings

UNILOCK 5-axis face-grip adapter size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
42205-2007510see drawing 484.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83