norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis basic module DUO system size 80 mm
42201-10

UNILOCK 5-axis basic module DUO system size 80 mm

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic modules DUO with their three interfaces for clamping pins are used for robust, elevated set-ups with heavy workpieces.
Compared to round basic modules, the larger sizes provide a larger contact surface.
The DUO basic modules can be used with the double interface positioned downwards or upwards.
The through holes on both sides of Form A enable additional fastening with cap screws. The Form B version can also be fastened downwards via a clamping bolt on the double interface side.
Clamping claws can be used on the lateral clamping edge.
The reamed bores enable additional positioning.

For stable vice elevation, two UNILOCK 5-axis basic modules DUO are mounted on the machine table with the double interface facing downwards. The vices are attached to the upwards facing single interface.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.

A consistent clamping bolt size by the 5-axis module clamping system 80 and compatibility to pneumatic zero-point clamping systems guarantee diverse application possibilities.
Technical data:- Traction force 15 kN.
- Tightening torque 15 Nm.
- Repeat accuracy ≤ 0.005 mm.
Advantages:- Robust basic module.
- Three interfaces for clamping pins.
- Flexible fastening possibilities.
- Mechanical actuation.
- Positioning via short taper.
- High traction force.
- Setup time optimisation.
Accessory:Clamping pins 42208, 42209, 42210, 42211.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42201-10 UNILOCK 5-axis basic module DUO system size 80 mm 292 kB

Drawings (total overview)

UNILOCK 5-axis basic module DUO system size 80 mm

UNILOCK 5-axis basic module DUO Form A
system size 80 mm

More information

Drawings

UNILOCK 5-axis basic module DUO Form A system size 80 mm

Item selection/filter

Order No.FormLHD

H1H2SWTT1Tightening
torque
max. Nm
Retraction force
kN
CADAcc.PriceOrder
42201-10-12075500A149,575122525616,55,51515 1,509.95 €
42201-10-12100500A162,5100122521630121515 1,712.35 €

UNILOCK 5-axis basic module DUO Form B
system size 80 mm

More information

Drawings

UNILOCK 5-axis basic module DUO Form B system size 80 mm

Item selection/filter

Order No.FormLHD

H1H2SWTT1Tightening
torque
max. Nm
Retraction force
kN
CADAcc.PriceOrder
42201-10-12150500B162,5150125952635121515 2,009.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83