norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Torque wrench for 5-axis clamping system
96662

Torque wrench for 5-axis clamping system

go back

Item description/product images

DescriptionMaterial:Steel.Version:Surface: hard chromedNote:Torque wrench 4-40 set:
Release precision +/- 2% of the scale value (in direction of actuation)
High-precision premium metrology instrument – for highest demands
Robust and tough hard chrome-plated steel construction in a slim model
Secure: - haptic (shortcut release)
- acoustic (buckling element)
User-friendly reversible ratchet.
Service-friendly (ratchet repair sets for customer-oriented self-assembly)
Integrated switch lever
Setting of the desired torque value fast and securely though turning of the handle
Twist knob for additional locking of the setting
Ergonomically shaped handle with collar reduces danger of slipping or injury
Exact, fine scale gradation
With serial number and calibration certificate
Hard chrome-plated surface
DIN EN ISO 6789-2:2017, square acc. to DIN 3120, ISO 1174-1

Details of plug-in reversible ratchet:
20 teeth, max. 40Nm
Output 6.3 = 1/4 inch
Square acc. to DIN 3120, ISO 1174-1
Drop forged
Chromed surface

Note for plug-in reversible ratchet:
Through fast insertion of the plug-in reversible ratchet into the torque wrench, the precision of 2% in both directions can be guaranteed.

Screwdriver bit:
Surface TiN
DIN 7422
Square 1/4 inch
Suitable for reversible ratchet

Recommendation:
Annual check interval for torque wrenches, in which the upper limit is 5,000 load cycles.
Functional principle:Operating principle of torque wrench handles
To unlock, pull handle back approximately 8 mm.
Continue to turn handle up to the desired torque.
Then turn the handle back a bit to lock it.
Supplied withSet comprising:
Torque wrench
Plug-in reversible ratchet
Screwdriver insert SW4
Screwdriver insert SW6
Screwdriver insert SW8
Suitable for5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96662 Torque wrench for 5-axis clamping system 128 kB

Drawings

Torque wrench for 5-axis clamping system

Item selection/filter

Order No.

ItemVersion 1Product typeTorque
Nm
CADAcc.PriceOrder
96662-01Torque Wrenchsetrevolving grip4 - 40 537.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83