norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis reducer adapter system size 138 mm
42220-25

UNILOCK 5-axis reducer adapter system size 138 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis reducer adapters are used to convert from size 80 to size 138.
They therefore allow all size 80 elements to continue to be used.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42220-25 UNILOCK 5-axis reducer adapter system size 138 mm 275 kB

Drawings

UNILOCK 5-axis reducer adapter system size 138 mm

Item selection/filter

Order No.H

SWHolding
force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
42220-25-125112565015 1,281.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83