norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base plates and jaws low-carbon steel.
Seating ledges steel.
Jaw plates special steel.
Clamping pins tool steel.
Version:Base plates and jaws black oxidised.
Seating ledges hardened, bright.
Jaw plates bright.
Clamping pins hardened, bright.
Note:3 axis clamping system of mounting on machine tables with T-slots. The clamping system enables 3-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available 41065 extension shafts. By installing a tension spindle immediately under the workpiece support, a force of up to 22 kN is applied to the workpiece; this is not lost due to bending.
The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
For fastening the clamping system on slotted tables, fixing set 41085 is recommended.
The clamping set includes 1 each extension shaft with L = 60 mm and L = 120 mm.

* The clamping height can be extended with the height adapters 41020 and support guides 41030.
Accessory:Stop set 41070
Fixing set 41085
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41010 3 Axis clamping system for T-slots 170 kB
 OPERATING INSTRUCTIONS 3-AXIS CLAMPING SYSTEM 4 MB

Drawings

3 Axis clamping system for T-slots

Item selection/filter

Order No.

Suitable for

AA1BDHClamping
force
max. kN
weight
kg
CADAcc.PriceOrder
41010-063100slot spacing 63 - 1266312615812,5100 *2215.345  2,254.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83