norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:PolyethyleneNote:Protective net sleeves with widened opening one end for easy insertion and other end closed for highest protection of product ends.Application:Optimum as mesh protective caps for instruments and for osteosynthesis nails as well as point and thread protection for very high quality parts.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96500-01 Plastic protective net caps 172 kB

Item selection/filter

Order No.Main
colour
Recommended
Ø
D1=Internal diameterL

L1=effective length CADAcc.PriceOrder
96500-01-0108red1-6 mm88070 1.82 €
96500-01-0410orange4-10 mm108070 1.90 €
96500-01-1015blue10-15 mm158070 1.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83