norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Electrically conductive polyoxymethylene (POM).Version:Flexible hose, black.
Accessories, black.
Note:Flexible hose for extracting swarf, smoke, lubricant mist, steam, gases and other media; can be connected to a central extraction system or an industrial vacuum cleaner. It can be extended and shortened as needed. Free hanging lengths of up to 100 cm are possible without the need for support; 360° loops can be formed with a radius of 150 mm. Precise adjustment, vibration resistant, position reliability. Combinable with nozzles and accessories as required.

Resistant to: acids below 65 °C, alcohols, aromatic solvents, petrol, grease, hydrocarbons, oil, saline solutions.

Not resistant to: chlorine, acetone, chlorinated solvents, strong bases, ethyl acetate, water above 65 °C.

Antistatic and electric properties:
specific surface resistivity: 1000 E3 Ω
specific electrical resistance: < 6000 E2 Ω
Temperature range:Maximum temperature 80 °C.
The melting point is 165 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96203 Suction hoses LOC-LINE® Flexi 75 antistatic 290 kB

Drawings

Suction hoses LOC-LINE® Flexi 75 antistatic

Item selection/filter

Order No.Article description

ItemVersion 1ImageCADAcc.PriceOrder
96203-75300FLEXIBLE HOSE SIZE:75 L=300, BLACKFlexible Hose 39.59 €
96203-7501ROUND NOZZLE SIZE:75Round Nozzle 16.40 €
96203-7502RECTANGULAR NOZZLE SIZE:75Rectangular Nozzle 16.40 €
96203-7503OVAL NOZZLE CONICAL SIZE:75Oval Nozzleconical 16.40 €
96203-7504GATE VALVE SIZE:75Gate Valve 39.28 €
96203-7507ADAPTER FÜR BLECHROHR SIZE:75 PLASTICAdapter 13.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83