|
|
06450_BL inchClamping levers with internal thread, bright, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated. Steel parts black oxidised.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-0AD008 | - | bright | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0AE008 | - | bright | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A0008 | - | bright | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A1008 | - | bright | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A2008 | - | bright | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-1AE008 | - | bright | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A0008 | - | bright | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A1008 | - | bright | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A2008 | - | bright | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-2A2008 | - | bright | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 7.89 € | | 06450-2A3008 | - | bright | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 7.89 € | | 06450-3A3008 | - | bright | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.64 € | | 06450-3A4008 | - | bright | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.64 € | | 06450-4A4008 | - | bright | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.09 € | | 06450-4A5008 | - | bright | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.09 € | | 06450-5A5008 | - | bright | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 12.62 € | | 06450-5A6008 | - | bright | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 12.62 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|