|
|
06450 inchClamping levers internal thread, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated or high-gloss chromed. Steel parts black oxidised.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-0A01 | jet black RAL 9005 | satin finish | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A11 | jet black RAL 9005 | satin finish | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A21 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD1 | jet black RAL 9005 | satin finish | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE1 | jet black RAL 9005 | satin finish | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-1A01 | jet black RAL 9005 | satin finish | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A11 | jet black RAL 9005 | satin finish | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A21 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE1 | jet black RAL 9005 | satin finish | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-2A21 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A31 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-3A31 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A41 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-4A41 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A51 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-5A51 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A61 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-92A21 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 10.66 € | | 06450-92A31 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 10.66 € | | 06450-93A31 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 41,5 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 11.78 € | | 06450-93A41 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 41,5 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 11.78 € | |
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-0AE181 | jet black RAL 9005 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE182 | orange RAL 2004 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE183 | colza yellow RAL 1021 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE184 | traffic red RAL 3020 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE185 | signal green RAL 6032 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE186 | traffic blue RAL 5017 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE187 | light grey RAL 7035 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AE188 | window grey RAL 7040 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD181 | jet black RAL 9005 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD182 | orange RAL 2004 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD183 | colza yellow RAL 1021 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD184 | traffic red RAL 3020 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD185 | signal green RAL 6032 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD186 | traffic blue RAL 5017 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD187 | light grey RAL 7035 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0AD188 | window grey RAL 7040 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0181 | jet black RAL 9005 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0182 | orange RAL 2004 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0183 | colza yellow RAL 1021 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0184 | traffic red RAL 3020 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0185 | signal green RAL 6032 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0186 | traffic blue RAL 5017 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0187 | light grey RAL 7035 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A0188 | window grey RAL 7040 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1181 | jet black RAL 9005 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1182 | orange RAL 2004 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1183 | colza yellow RAL 1021 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1184 | traffic red RAL 3020 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1185 | signal green RAL 6032 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1186 | traffic blue RAL 5017 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1187 | light grey RAL 7035 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A1188 | window grey RAL 7040 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2181 | jet black RAL 9005 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2182 | orange RAL 2004 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2183 | colza yellow RAL 1021 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2184 | traffic red RAL 3020 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2185 | signal green RAL 6032 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2186 | traffic blue RAL 5017 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2187 | light grey RAL 7035 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-0A2188 | window grey RAL 7040 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.51 € | | 06450-1AE181 | jet black RAL 9005 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE182 | orange RAL 2004 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE183 | colza yellow RAL 1021 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE184 | traffic red RAL 3020 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE185 | signal green RAL 6032 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE186 | traffic blue RAL 5017 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE187 | light grey RAL 7035 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1AE188 | window grey RAL 7040 | textured matt | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0181 | jet black RAL 9005 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0182 | orange RAL 2004 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0183 | colza yellow RAL 1021 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0184 | traffic red RAL 3020 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0185 | signal green RAL 6032 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0186 | traffic blue RAL 5017 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0187 | light grey RAL 7035 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A0188 | window grey RAL 7040 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1181 | jet black RAL 9005 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1182 | orange RAL 2004 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1183 | colza yellow RAL 1021 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1184 | traffic red RAL 3020 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1185 | signal green RAL 6032 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1186 | traffic blue RAL 5017 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1187 | light grey RAL 7035 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A1188 | window grey RAL 7040 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2181 | jet black RAL 9005 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2182 | orange RAL 2004 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2183 | colza yellow RAL 1021 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2184 | traffic red RAL 3020 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2185 | signal green RAL 6032 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2186 | traffic blue RAL 5017 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2187 | light grey RAL 7035 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-1A2188 | window grey RAL 7040 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.51 € | | 06450-2A2181 | jet black RAL 9005 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2182 | orange RAL 2004 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2183 | colza yellow RAL 1021 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2184 | traffic red RAL 3020 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2185 | signal green RAL 6032 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2186 | traffic blue RAL 5017 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2187 | light grey RAL 7035 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A2188 | window grey RAL 7040 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3181 | jet black RAL 9005 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3182 | orange RAL 2004 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3183 | colza yellow RAL 1021 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3184 | traffic red RAL 3020 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3185 | signal green RAL 6032 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3186 | traffic blue RAL 5017 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3187 | light grey RAL 7035 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-2A3188 | window grey RAL 7040 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 8.21 € | | 06450-3A3181 | jet black RAL 9005 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3182 | orange RAL 2004 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3183 | colza yellow RAL 1021 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3184 | traffic red RAL 3020 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3185 | signal green RAL 6032 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3186 | traffic blue RAL 5017 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3187 | light grey RAL 7035 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A3188 | window grey RAL 7040 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4181 | jet black RAL 9005 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4182 | orange RAL 2004 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4183 | colza yellow RAL 1021 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4184 | traffic red RAL 3020 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4185 | signal green RAL 6032 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4186 | traffic blue RAL 5017 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4187 | light grey RAL 7035 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-3A4188 | window grey RAL 7040 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.99 € | | 06450-4A4181 | jet black RAL 9005 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4182 | orange RAL 2004 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4183 | colza yellow RAL 1021 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4184 | traffic red RAL 3020 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4185 | signal green RAL 6032 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4186 | traffic blue RAL 5017 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4187 | light grey RAL 7035 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A4188 | window grey RAL 7040 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5181 | jet black RAL 9005 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5182 | orange RAL 2004 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5183 | colza yellow RAL 1021 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5184 | traffic red RAL 3020 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5185 | signal green RAL 6032 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5186 | traffic blue RAL 5017 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5187 | light grey RAL 7035 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-4A5188 | window grey RAL 7040 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.50 € | | 06450-5A5181 | jet black RAL 9005 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5182 | orange RAL 2004 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5183 | colza yellow RAL 1021 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5184 | traffic red RAL 3020 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5185 | signal green RAL 6032 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5186 | traffic blue RAL 5017 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5187 | light grey RAL 7035 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A5188 | window grey RAL 7040 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6181 | jet black RAL 9005 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6182 | orange RAL 2004 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6183 | colza yellow RAL 1021 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6184 | traffic red RAL 3020 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6185 | signal green RAL 6032 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6186 | traffic blue RAL 5017 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6187 | light grey RAL 7035 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | | 06450-5A6188 | window grey RAL 7040 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 13.14 € | |
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-0AD008 | - | bright | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0AE008 | - | bright | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A0008 | - | bright | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A1008 | - | bright | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-0A2008 | - | bright | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 6.24 € | | 06450-1AE008 | - | bright | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A0008 | - | bright | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A1008 | - | bright | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-1A2008 | - | bright | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 6.24 € | | 06450-2A2008 | - | bright | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 7.89 € | | 06450-2A3008 | - | bright | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 7.89 € | | 06450-3A3008 | - | bright | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.64 € | | 06450-3A4008 | - | bright | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 8.64 € | | 06450-4A4008 | - | bright | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.09 € | | 06450-4A5008 | - | bright | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 10.09 € | | 06450-5A5008 | - | bright | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 12.62 € | | 06450-5A6008 | - | bright | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 12.62 € | |
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06450-0AD6 | silver | high-gloss chromed | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 8.46 € | | 06450-0AE6 | silver | high-gloss chromed | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 8.46 € | | 06450-0A06 | silver | high-gloss chromed | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 8.46 € | | 06450-0A16 | silver | high-gloss chromed | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 8.46 € | | 06450-0A26 | silver | high-gloss chromed | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 8.46 € | | 06450-1AE6 | silver | high-gloss chromed | 1 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 8.46 € | | 06450-1A06 | silver | high-gloss chromed | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 8.46 € | | 06450-1A16 | silver | high-gloss chromed | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 8.46 € | | 06450-1A26 | silver | high-gloss chromed | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 8.46 € | | 06450-2A26 | silver | high-gloss chromed | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 10.68 € | | 06450-2A36 | silver | high-gloss chromed | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 10.68 € | | 06450-3A36 | silver | high-gloss chromed | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 11.68 € | | 06450-3A46 | silver | high-gloss chromed | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 11.68 € | | 06450-4A46 | silver | high-gloss chromed | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 13.66 € | | 06450-4A56 | silver | high-gloss chromed | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 13.66 € | | 06450-5A56 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 17.11 € | | 06450-5A66 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 17.11 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|