norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Ø12 and Ø20 stainless steel 1.4034.
Ø30 and Ø40 stainless steel 1.4305.

Version:Bright, ground.Note:These ground stainless steel columns enable the versatile construction of many assembly configurations with only a few standard components.

Ø12 and Ø20 = solid bar.
Ø30 and Ø40 = tubes (wall thickness 5 mm).
On request:Other lengths.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29240 Rods stainless steel 152 kB

Drawings

Rods stainless steel

Overview of items (compressed)

Item selection/filter
Order No.ItemSize

DLFilter
29240-121XRod1212100/200/300/400/500
29240-201XRod2020100/200/300/400/500
29240-301XRound Tube3030100/200/300/400/500
29240-401XRound Tube4040100/200/300/400/500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83