norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Chrome silicon steel.Version:yellow.Note:Lengths, diameters, forces and colour correspond to ISO 10243.

F1 indicates the load on the spring for a long service life with spring travel of 17% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 20% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 25% of L0.

F = force required to compress the spring 1 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Technical information for helical springs 115 kB

Drawings

Compression springs ISO 10243, very heavy load

Item selection/filter

Order No.D

D1LOF
N
F1
N
F2
N
F
max. N
S1S2S
max.
CADAcc.PriceOrder
26003-10050251052532,51381632034,356,3 3.40 €
26003-10050321053225,11371612015,46,48 3.63 €
26003-10050381053820,91351591996,57,69,5 3.92 €
26003-10050441054417,91341581977,58,811 4.17 €
26003-100505110551151301531918,71013 4.67 €
26003-10050641056412131154192111316 4.97 €
26003-10050761057610129152190131519 5.22 €
26003-10053051053052,4124146183526176 20.88 €
26003-120602512,56,32558,42482923654,356,3 3.92 €
26003-120603212,56,33244,42422843555,46,48 4.17 €
26003-120603812,56,338362332743426,57,69,5 4.44 €
26003-120604412,56,34430,92312723407,58,811 4.67 €
26003-120605112,56,351272342753448,71013 4.97 €
26003-120606412,56,36421,6235276346111316 5.22 €
26003-120607612,56,37617,8230271338131519 5.72 €
26003-120608912,56,38915,2230271338151822 6.54 €
26003-120630512,56,33054,3223262328526176 22.46 €
26003-1608025168251265336287844,356,3 3.92 €
26003-16080321683292,85055947425,46,48 4.67 €
26003-16080381683874,94845697126,57,69,5 4.97 €
26003-160804416844634715546937,58,811 5.22 €
26003-16080511685155,14785627038,71013 5.49 €
26003-16080641686442,9467549686111316 5.72 €
26003-16080761687635,3456537671131519 6.03 €
26003-16080891688929,8451530663151822 7.58 €
26003-160810216810226,1453532666172026 8.07 €
26003-16083051683058,5443521652526176 24.02 €
26003-20100252010252931250147018304,356,3 5.22 €
26003-20100322010322241220143017905,46,48 5.72 €
26003-20100382010381771140135016806,57,69,5 6.03 €
26003-20100442010441491110131016407,58,811 6.27 €
26003-20100512010511281110131016308,71013 6.54 €
26003-201006420106499108012701580111316 8.07 €
26003-201007620107681,7106012401550131519 8.37 €
26003-201008920108969,5105012401550151822 9.41 €
26003-2010102201010260,6105012401550172026 10.72 €
26003-2010115201011553104012201520202329 11.21 €
26003-2010127201012747,6103012101510222532 12.80 €
26003-2010140201014043102012001510242835 14.34 €
26003-2010152201015239101011901480263038 15.95 €
26003-2010305201030521,2110012901620526176 32.12 €
26003-25120322512,5323541930227028305,46,48 8.07 €
26003-25120382512,5382801810213026606,57,69,5 8.61 €
26003-25120442512,5442321730204025507,58,811 9.11 €
26003-25120512512,5511981710202025208,71013 9.66 €
26003-25120642512,564154167019702460111316 10.17 €
26003-25120762512,576125162019002380131519 11.21 €
26003-25120892512,589106160018802350151822 12.80 €
26003-25121022512,510291,2158018602330172026 13.57 €
26003-25121152512,511581,1159018702330202329 15.41 €
26003-25121272512,512772,1156018302290222532 16.70 €
26003-25121402512,514065,5156018302290242835 18.26 €
26003-25121522512,515260,1155018302280263038 19.84 €
26003-25121782512,517851,3155018302280303645 24.02 €
26003-25122032512,520344,7154018102270354151 26.60 €
26003-25123052512,530529,6153018102260526176 40.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83