norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Chrome silicon steel.Version:GreenNote:Lengths, diameters, forces and colour correspond to ISO 10243.

F1 indicates the load on the spring for a long service life with spring travel of 25% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 30% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 40% of L0.

F = force required to compress the spring 1 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Technical information for helical springs 115 kB

Drawings

Compression springs ISO 10243, light load

Item selection/filter

Order No.D

D1LOF
N
F1
N
F2
N
F
max. N
S1S2S
max.
CADAcc.PriceOrder
26000-1005025105251063751006,37,510 2.89 €
26000-1005032105328,5688210989,613 2.89 €
26000-1005038105386,865781039,51115 3.14 €
26000-10050441054466678106111318 3.63 €
26000-10050511055156477102131520 3.92 €
26000-1005064105644,36983110161926 4.44 €
26000-1005076105763,2617397192330 4.97 €
26000-10053051053051,1841011347692122 20.63 €
26000-120602512,56,32517,91121341796,37,510 3.14 €
26000-120603212,56,33216,413115721089,613 3.40 €
26000-120603812,56,33813,61291552079,51115 3.63 €
26000-120604412,56,34412,1133160213111318 4.17 €
26000-120605112,56,35111,4145174233131520 4.17 €
26000-120606412,56,3649,3149179238161926 4.44 €
26000-120607612,56,3767,1135162216192330 4.67 €
26000-120608912,56,3895,4120144192222736 5.72 €
26000-120611512,56,31154,4125150201293446 7.58 €
26000-120614012,56,31403,7130155207354256 9.41 €
26000-120616512,56,31652,6107129172415066 10.72 €
26000-120619012,56,3190295114152485776 12.55 €
26000-120630512,56,33051,41071281717692122 17.22 €
26000-16080251682523,41461762346,37,510 3.63 €
26000-16080321683222,918322029389,613 3.63 €
26000-16080381683819,31832202939,51115 4.17 €
26000-16080441684417,1188226301111318 4.44 €
26000-16080511685115,7200240320131520 4.67 €
26000-16080641686410,7171205274161926 4.97 €
26000-16080761687610190228304192330 5.72 €
26000-1608089168898,6191230306222736 6.54 €
26000-16081021681027,8199239318263141 6.76 €
26000-16083051683052,51912293057692122 19.07 €
26000-201002520102555,63484175566,37,510 3.40 €
26000-201003220103242,734241054789,613 3.63 €
26000-201003820103833,93223865159,51115 3.63 €
26000-201004420104428,5314376502111318 4.44 €
26000-201005120105124,7315378504131520 4.67 €
26000-201006420106419,3308370493161926 5.22 €
26000-201007620107616,1306367489192330 5.22 €
26000-201008920108913,5299359479222736 5.72 €
26000-2010102201010211,8301362482263141 6.76 €
26000-2010115201011510,4299358478293546 8.07 €
26000-201012720101279,4298358478323851 8.37 €
26000-201014020101408,5297357476354256 8.61 €
26000-201015220101527,9299359479384661 9.66 €
26000-201030520103053,82883464627692122 20.63 €
26000-25120252512,52510062575010006,37,510 3.92 €
26000-25120322512,53280,6644773103089,613 4.97 €
26000-25120382512,53864,86167399859,51115 4.97 €
26000-25120442512,54453,3586704938111318 5.72 €
26000-25120512512,55146,2589707942131520 6.03 €
26000-25120642512,56435,7572686915161926 6.03 €
26000-25120762512,57629,2556667889192330 7.04 €
26000-25120892512,58924,8552662883222736 8.37 €
26000-25121022512,510221,2540648865263141 8.87 €
26000-25121152512,511518,7539646862293546 10.47 €
26000-25121272512,512716,7532638851323851 11.50 €
26000-25121402512,514015,2532638851354256 11.76 €
26000-25121522512,515213,9528634845384661 12.55 €
26000-25121782512,517811,9530635847455371 15.41 €
26000-25122032512,520310,5534641855516181 17.74 €
26000-25123052512,530575336398537692122 24.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83