norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:Fitted with smooth-running plain bearings. Not suitable for swivelling while under load.

When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.

The swivel hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07794 Swivel hooks grade 10 166 kB

Drawings

Swivel hooks grade 10

Item selection/filter

Order No.for chain
mm
ABD

LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07794-1100140062836131582716211400 89.69 €
07794-110025007-83436131822720262500 107.39 €
07794-11004000104542162173525304000 156.17 €
07794-11006700135450212714335406700 214.95 €
07794-110100001662622432058385010000 346.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83