|
|
07300-01DIN 433 washer, steel or stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Washers steel or stainless steel.Version:Steel bright or electro zinc-plated. Stainless steel bright.Note:DIN 433 washers are washers manufactured as per the DIN 433 standard. The washers are used to distribute the load over a larger area and prevent the screw head or nut from penetrating the material.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | D1 | D2 | H | for screws | CAD | Acc. | Price | Order |
---|
07300-01-030 | steel | bright | 3,2 | 6 | 0,5 | M3 |  | | 0.12 € | | 07300-01-040 | steel | bright | 4,3 | 8 | 0,5 | M4 |  | | 0.12 € | | 07300-01-050 | steel | bright | 5,3 | 9 | 1 | M5 |  | | 0.12 € | | 07300-01-060 | steel | bright | 6,4 | 11 | 1,6 | M6 |  | | 0.12 € | | 07300-01-080 | steel | bright | 8,4 | 15 | 1,6 | M8 |  | | 0.12 € | | 07300-01-100 | steel | bright | 10,5 | 18 | 1,6 | M10 |  | | 0.12 € | | 07300-01-120 | steel | bright | 13 | 20 | 2 | M12 |  | | 0.12 € | | 07300-01-140 | steel | bright | 15 | 24 | 2,5 | M14 |  | | 0.24 € | | 07300-01-160 | steel | bright | 17 | 28 | 2,5 | M16 |  | | 0.26 € | | 07300-01-180 | steel | bright | 19 | 30 | 3 | M18 |  | | 0.36 € | | 07300-01-200 | steel | bright | 21 | 34 | 3 | M20 |  | | 0.41 € | | 07300-01-031 | steel | galvanised | 3,2 | 6 | 0,5 | M3 |  | | 0.12 € | | 07300-01-041 | steel | galvanised | 4,3 | 8 | 0,5 | M4 |  | | 0.12 € | | 07300-01-051 | steel | galvanised | 5,3 | 9 | 1 | M5 |  | | 0.12 € | | 07300-01-061 | steel | galvanised | 6,4 | 11 | 1,6 | M6 |  | | 0.15 € | | 07300-01-081 | steel | galvanised | 8,4 | 15 | 1,6 | M8 |  | | 0.18 € | | 07300-01-101 | steel | galvanised | 10,5 | 18 | 1,6 | M10 |  | | 0.22 € | | 07300-01-121 | steel | galvanised | 13 | 20 | 2 | M12 |  | | 0.24 € | | 07300-01-141 | steel | galvanised | 15 | 24 | 2,5 | M14 |  | | 0.26 € | | 07300-01-161 | steel | galvanised | 17 | 28 | 2,5 | M16 |  | | 0.30 € | | 07300-01-181 | steel | galvanised | 19 | 30 | 3 | M18 |  | | 0.36 € | | 07300-01-201 | steel | galvanised | 21 | 34 | 3 | M20 |  | | 0.39 € | | 07300-01-1030 | stainless steel A2 | bright | 3,2 | 6 | 0,5 | M3 |  | | 0.12 € | | 07300-01-1040 | stainless steel A2 | bright | 4,3 | 8 | 0,5 | M4 |  | | 0.12 € | | 07300-01-1050 | stainless steel A2 | bright | 5,3 | 9 | 1 | M5 |  | | 0.12 € | | 07300-01-1060 | stainless steel A2 | bright | 6,4 | 11 | 1,6 | M6 |  | | 0.12 € | | 07300-01-1080 | stainless steel A2 | bright | 8,4 | 15 | 1,6 | M8 |  | | 0.22 € | | 07300-01-1100 | stainless steel A2 | bright | 10,5 | 18 | 1,6 | M10 |  | | 0.24 € | | 07300-01-1120 | stainless steel A2 | bright | 13 | 20 | 2 | M12 |  | | 0.26 € | | 07300-01-1140 | stainless steel A2 | bright | 15 | 24 | 2,5 | M14 |  | | 0.41 € | | 07300-01-1160 | stainless steel A2 | bright | 17 | 28 | 2,5 | M16 |  | | 0.60 € | | 07300-01-6030 | stainless steel A4 | bright | 3,2 | 6 | 0,5 | M3 |  | | 0.12 € | | 07300-01-6040 | stainless steel A4 | bright | 4,3 | 8 | 0,5 | M4 |  | | 0.12 € | | 07300-01-6050 | stainless steel A4 | bright | 5,3 | 9 | 1 | M5 |  | | 0.12 € | | 07300-01-6060 | stainless steel A4 | bright | 6,4 | 11 | 1,6 | M6 |  | | 0.24 € | | 07300-01-6080 | stainless steel A4 | bright | 8,4 | 15 | 1,6 | M8 |  | | 0.30 € | | 07300-01-6100 | stainless steel A4 | bright | 10,5 | 18 | 1,6 | M10 |  | | 0.41 € | | 07300-01-6120 | stainless steel A4 | bright | 13 | 20 | 2 | M12 |  | | 0.47 € | | 07300-01-6160 | stainless steel A4 | bright | 17 | 28 | 2,5 | M16 |  | | 0.83 € | | 07300-01-6180 | stainless steel A4 | bright | 19 | 30 | 3 | M18 |  | | 1.25 € | | 07300-01-6200 | stainless steel A4 | bright | 21 | 34 | 3 | M20 |  | | 1.31 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|