norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The Hygienic DESIGN spacer was specially developed for use in food-processing facilities. The distance between two components can be infinitely adjusted to the required length using a spanner. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangeable.Material:Spacer: stainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).
Shaft seal: 75 EPDM 295.
Version:Spacer: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Shaft seal: 75 EPDM 295 - black.
Note:The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm. Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents. The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Temperature range:-20 °C to +100 °C (POM).Advantages:Infinitely adjustable spacing.
Exchangeable sealing washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request:Special lengths.Accessory:Sealing washer 07301.
Hexagon bolt 07170-11.
Drawing reference:
1) Sealing washer
2) Shaft seal
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 07219-20_Datasheet_32540_Spacer_adjustable_stainless_steel_with_sealing_washer_in_Hygienic_DESIGN--en 211 kB

Drawings

Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN

Item selection/filter

Order No.D

D1D2HL
min.
L
max.
L1SW1SW2CADAcc.PriceOrder
07219-20-1110808X065085M82019,742,5658552,1139 56.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83