|
|
06268_MKnurled knobs with grip, Form M, with cross hole and grub screw |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic. Bush grade 5.8 steel.Version:Steel trivalent blue-passivated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Colour Cap
| D | D1 | D2 | D3 | D4 | H | H1 | H2 | H3 | L1 | T | CAD | Acc. | Price | Order |
---|
06268-1106 | M | black grey RAL 7021 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11061 | M | orange RAL 2004 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11062 | M | signal green RAL6032 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11063 | M | blue RAL5017 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11065 | M | light grey RAL 7035 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11066 | M | traffic red RAL 3020 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-11067 | M | colza yellow RAL 1021 | 6H8 | 40 | 16,5 | 10 | M4 | 31 | 13 | 16 | 5,5 | 15 | 10 |  | | 9.72 € | | 06268-1206 | M | black grey RAL 7021 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12061 | M | orange RAL 2004 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12062 | M | signal green RAL6032 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12063 | M | blue RAL5017 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12065 | M | light grey RAL 7035 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12066 | M | traffic red RAL 3020 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-12067 | M | colza yellow RAL 1021 | 6H8 | 50 | 18 | 10 | M4 | 36 | 15 | 16 | 5,5 | 18,5 | 10 |  | | 10.78 € | | 06268-1308 | M | black grey RAL 7021 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13081 | M | orange RAL 2004 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13082 | M | signal green RAL6032 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13083 | M | blue RAL5017 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13085 | M | light grey RAL 7035 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13086 | M | traffic red RAL 3020 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | | 06268-13087 | M | colza yellow RAL 1021 | 8H8 | 63 | 22 | 10 | M4 | 41 | 17 | 16 | 8 | 25 | 14 |  | | 11.89 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|