|
|
06268_HKnurled knob with grip, Form H, without cross hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic. Bush grade 5.8 steel.Version:Steel trivalent blue-passivated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | L1 | T | CAD | Acc. | Price | Order |
---|
06268-2106 | H | black grey RAL 7021 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21061 | H | orange RAL 2004 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21062 | H | signal green RAL6032 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21063 | H | blue RAL5017 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21065 | H | light grey RAL 7035 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21066 | H | traffic red RAL 3020 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-21067 | H | colza yellow RAL 1021 | 6H8 | 40 | 16,5 | 10 | 31 | 13 | 16 | 15 | 10 |  | | 7.96 € | | 06268-2206 | H | black grey RAL 7021 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22061 | H | orange RAL 2004 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22062 | H | signal green RAL6032 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22063 | H | blue RAL5017 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22065 | H | light grey RAL 7035 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22066 | H | traffic red RAL 3020 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-22067 | H | colza yellow RAL 1021 | 6H8 | 50 | 18 | 10 | 36 | 15 | 16 | 18,5 | 10 |  | | 9.04 € | | 06268-2308 | H | black grey RAL 7021 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23081 | H | orange RAL 2004 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23082 | H | signal green RAL6032 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23083 | H | blue RAL5017 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23085 | H | light grey RAL 7035 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23086 | H | traffic red RAL 3020 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | | 06268-23087 | H | colza yellow RAL 1021 | 8H8 | 63 | 22 | 10 | 41 | 17 | 16 | 25 | 14 |  | | 10.10 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|